Application Scope | Communication, automation and measurement equipments / Constant voltage regulation / Transient suppressors |
---|---|
Series name | CMZB series |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | M-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.4×4.7×0.98 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Power Dissipation | PD | 1 | W |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Zener Voltage (Typ.) | VZ | - | 180 | V |
Zener Voltage Accuracy (Max) | - | - | +/-10 | % |