DIP4(F type)

In developing your designs, please ensure the datasheet.

DIP4(F type)package
Lead-forming type
(Option)
DIP4(F type) | DIP4(F type)(LF4)
Toshiba Code 11-5B202S
Mounting Through Hole/Surface Mount
Pins 4
Width×Length×Height
(mm)
4.58×10.16×3.65
Package Dimensions (mm)
Packing Method Tube Packaging
Minimum Quantity 100 pcs/Tube
Tube Dimensions (mm)

Jump to Package & Packing Information
A new window will open