Function | PWM type |
---|---|
Application Scope | 3-phase brushless motor drivers |
Class | 3-phase brushless motor controller |
Number of drive motors (brushless motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-SSOP24-0613-1.00-001 |
---|---|
Package Image | |
Pins | 24 |
Mounting | Surface Mount |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Output Current | IOUT(peak) | 0.002 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -30 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Output Voltage | VO | 18 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Power Supply Voltage (Min) | - | - | 6.5 | V |