Feature | Automotive / (BR/EDR) single / Voice codec |
---|---|
Automotive Support | Available |
Bluetooth Category | Bluetooth® classic |
Bluetooth Core spec. | 4.2 |
Embedded Profiles | HCI |
Interfacing | I2C / SPI / UART / I2S / PCM / Wi-Fi coexistence |
User RAM Size (KB) | – |
User Flash Size (KB) | – |
Function | ARM® ARM7TDMI-S™ / RF analog circuitry / low power mode |
Other Functions | Voice codec |
RoHS Compatible Product(s) (#) | Available |
Status | Not recommended for new design |
Toshiba Package Name | P-LFBGA64-0707-0.80 |
---|---|
Pins | 64 |
Mounting | Surface Mount |
Package size | 7.0 mm x 7.0 mm |
Pin pitch | 0.8 mm |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Operating Temperature (Max) | Topr | - | 85 | ℃ |
Operating Temperature (Min) | Topr | - | -40 | ℃ |
Power supply voltage (Max) | - | - | 3.6 | V |
Power supply voltage (Min) | - | - | 2.7 | V |
Current Consumption in RX Active mode (peak) | IRX | (3.3V) | 63 | mA |
Current Consumption in TX Active mode (peak) | ITX | (3.3V) | 63 | mA |
Current Consumption in Sleep mode | ISleep | - | 30 | μA |
Transmit Power(Max) | PTrans | - | 2 | dBm |
Receiver Sensitivity | - | - | -90 | dBm |