TC7SET14FU

L-MOS TTL Level Input series

產品概要

Function1 Inverter
Function2 Schmitt Inverter
Input type Input-Tolerant
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name SOT-353 (USV)
Package Image USV
JEITA SC-88A
Package Code SOT-353
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions 檢視
Land pattern dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

電器特性

項目 符號 條件 單位
Supply voltage (Max) VCC - 5.5 V
Supply voltage (Min) VCC - 4.5 V
Operating temperature Topr - -40 to 125
Output current (Min) IO - 8 mA
Propagation delay time (Typ.) tpd_tpz - 5 ns
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Aug,2013

Sep,2024

Sep,2024

Sep,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Note
TC7SET14FU,LJ 3000 Yes - General Use
TC7SET14FU,LXGJ 3000 - Yes Yes Automotive Use

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗