August 30, 2018
Toshiba Electronic Devices & Storage Corporation
Realizes display on Full HD panels and simultaneous displays on two panels
            
        
    Toshiba Electronic Devices & Storage Corporation (“Toshiba”) today starts mass production of a new video processor “TC90175XBG,” a new addition to its line-up of video processors for high resolution automotive displays.
Driver support information displays are increasingly used in vehicles, for applications other than navigation, prompting demand for larger, higher resolution panels.
Toshiba’s new video processor supports Full HD (1920x1080 resolution) panels. It can also simultaneously output two digital video signals, to a Full HD panel and a wide XGA panel. Its pin layout is compatible with the already launched “TC90195AXBG,” which supports composition of two pictures in a single display.
TC90175XBG has a reduced frame memory and targets applications that do not require two-picture composition. Users can select the ICs according to desired application.
Going forward, Toshiba will continue to expand its line-up of automotive video processing ICs to meet growing demand.
Support for HD resolution panels
Connects to Full HD (1920x1080) high resolution panels.
Pin layout is compatible with the current “TC90195AXBG,” allowing users to select the IC that suits their applications.
Picture separation mode and two independent outputs
It can display to two panel for two different signal, or it can separate the signals and output them independently to two panels, at resolutions including 1920x1080 (LVDS output) and 1366x768 (LVTTL output).
Built-in new picture quality improver circuit
A new “Area adaptive gamma correction circuit” improves contrast.
It realizes a level of contrast quality surpassing that of Toshiba’s earlier products[1].
| Input / Output Signal & Features | Channel | 
|---|---|
| Analog Input: Composite (10bit AD Converter) | 1 | 
| Digital Input: LVDS (Dual or single 2ch, up to 100MHz) | 1 | 
| Digital Input: RGB (Up to 85MHz, 8bit x 3) | 1 | 
| Digital Input: YUV (Up to 85MHz, 8bit x 3) | 1 | 
| Differential Output: LVDS (Dual or single 2ch, up to 100MHz) | 1 | 
| Digital Output: RGB (Up to 80MHz, 8bit x 3) | 1 | 
| Digital Output: YUV (Up to 80MHz, 8bit x 3) | 1 | 
| Multi-Color Decoder (NTSC, PAL, SECAM ) | 1 | 
| Picture Improver (Dynamic YC Gamma, Color Management, HVD Enhancer)  | 
2 | 
| Timing Controller | 1 | 
| Power Supply Voltage | 1.2V / 3.3V | 
Note:
[1] Compared with Toshiba’s other video processors, including “TC90195AXBG.”
For more information about the new product, please visit:
For more information about Toshiba’s automotive video processors, please visit:
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.