3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Product News 2021-09
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded its lineup of automotive bipolar transistors by commercializing the TTC502, an automotive bipolar transistor in a compact SOT-23F[1]package which has high allowable collector power dissipation for use in LED driver circuits such as automotive backlights and MOSFET gate driver circuits. Including the precedence released products TTA500, TTA501, TTA502, TTC500, and TTC501, the lineup includes collector-emitter voltage ratings from -50 V to 120 V and collector current ratings from -2.5 A to 2.5 A.
The new product TTC502 use the SOT-23F[1] package and features with allowable collector power dissipation 1 W. This helps reduce the size of equipment.
The SOT-23F[1] package uses a flat-lead structure while remaining land-pattern compatible with the SOT-23 package. In terms of mounting reliability, it has been checked against the temperature cycle requirement levels for automotive applications and satisfies the mounting quality requirements for automotive applications. The new products are also AEC-Q101 qualified.
Notes :
[1] Package size 3.1 x 2.5 mm (max), mounting area 7.75 mm2 (max)
(@Ta=25 °C)
Part number |
Polarity | Absolute maximum ratings | Electrical characteristics | Package | |||||
---|---|---|---|---|---|---|---|---|---|
Collector- emitter voltage VCEO (V) |
Collector current (DC) IC (A) |
Collector power dissipation DC PC (W) |
Collector- emitter saturation voltage VCE(sat) max (V) |
DC current gain hFE |
Name | Size typ. (mm) |
|||
min | max | ||||||||
TTA500[2] | PNP | -50 | -1.0 | 1.0 | -0.2 | 200 | 500 | SOT-23F | 2.9 × 2.4 |
TTA501[2] | -50 | -2.0 | -0.2 | 200 | 500 | ||||
TTA502[2] | -20 | -2.5 | -0.19 | 200 | 500 | ||||
TTC500[2] | NPN | 50 | 1.0 | 0.12 | 400 | 1000 | |||
TTC501[2] | 50 | 2.5 | 0.14 | 400 | 1000 | ||||
TTC502 | 120 | 1.0 | 0.14 | 120 | 300 |
Notes :
[2] Precedence release products
Notes :
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.