December 14, 2017
Toshiba Electronic Devices & Storage Corporation
TOKYO - Toshiba Electronic Devices & Storage Corporation has added "TCB001FNG", a new surface-mount product, to its line-up of 4-channel power IC. Based on IC achievements for car audio secured over many years, the new power IC is configured with a pure complementary MOS process. Mass production starts today.
Like current products[1], the new IC uses Toshiba Electronic Devices & Storage Corporation’s original filtering technology to detect and suppress high frequency noise from sources as diverse as mobile phones and electric door mirrors.
The package is a flat type HSSOP, which allows surface mounting. In conventional car audio IC products, a lead insertion type of HZIP package is widely used. However, recent years have seen the promotion of surface mount type packages, particularly in the market of genuine products. Adoption of surface mount package, securely positioned with reflow soldering, increases system reliability and the performance of car audio.
| Part Number | |
|---|---|
| Maximum output | 45Wx4ch (VDD=15.2V,RL=4Ω, MaxPower) |
| Supply voltage | 6V to 18V |
| Output offset voltage | 90mV |
| Output noise voltage | 55µV (BW=DIN_AUDIO) |
| Internal peripheral functions |
|
| Package | P-HSSOP36-1116-0.65-001 |
| Price | 500 yen (tax included) |
Note:
[1] TCB001HQ
For more information about the new product, please visit:
Customer Inquiries:
Mixed Signal IC Sales and Marketing Department
Sales and Marketing Group I
Tel: +81-44-548-2826
*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.