July 30, 2018
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has added the “M3H Group” to its “TXZ™ Family” of Arm® Cortex®-M-based microcontrollers for consumer and industrial equipment. The new microcontrollers are now in mass production.
The M3H Group has two groups based on their functional level. “M3H Group (1)” offers standard functions, while “M3H Group (2)” offers an expanded package line-up and memory size and supports high-speed processing (80MHz). Together, they offer a rich line-up with 13 packages (32 pins to 144 pins) and flash memory ranging from 32KB to 512KB.
The M3H Group is based on the global standard Arm Cortex-M3 core designed for motor control and to meet diverse requirements for consumer and industrial equipment. Operation frequency is up to 40MHz for M3H Group (1) and 80MHz for M3H Group (2).
In addition to high-precision analog circuits, including a 12-bit AD converter (up to 21 channels) with 1.5μs conversion speed, and an 8-bit DA converter (2 channels), M3H Group (2) incorporates Advanced-Programmable Motor Driver (A-PMD), Toshiba’s motor control technology for inverter motor control of brushless DC motors. A-PMD realizes low power consumption and advanced functions, while incorporating highly versatile peripheral circuits, such as UART, I2C, TSPI and timers, and supports high-end home appliances and large-scale systems.
A built-in self-diagnosis function that checks a reference voltage in the AD converter, a RAM parity function to detect errors during memory reads, and a CRC calculation circuit, all contribute to reduced loads in software processing.
Toshiba plans to release groups of microcontrollers for communications control for high-speed data processing, and devices equipped with high-precision analog circuits for control of low- to medium-speed motors. The Company continues to expand the TXZ family to meet the needs of the motor control and global sensing market.
Air-conditioners, washing machines, refrigerators, office automation equipment, housing and facility equipment, audio-visual equipment, motor control applications (consumer and industrial applications).
Based on the de facto standard Arm Cortex-M3 core.
A wide line-up of memory and package variations covers application in diverse products.
Applications include main control of consumer equipment and motor control of consumer and industrial equipment.
AD converter, DA converter, A-PMD, UART, I2C, TSPI, and timers are implemented.
Product series |
|
||
|---|---|---|---|
Product group |
|
|
|
| CPU core | Arm Cortex-M3 | ||
| Maximum operating frequency | 40MHz | 80MHz | |
| Internal oscillator | 10MHz(±1%) *1 | ||
| Built-in memory | Flash (code) | 32K to 128KB | 256K to 512KB |
| Flash (data) | 8K to 32KB | 32KB | |
| RAM | 8K to 18KB | 66KB | |
| with parity | |||
| I/O port | 24 to 87 | 56 to 134 | |
| CRC calculation circuit (CRC) | None | 1 channel | |
| Communication function | UART | 2 to 3 channels | 5 to 6 channels |
| TSPI | 1 to 2 channels | 1 to 5 channels | |
| I2C | 1 to 3 channels | 2 to 4 channels | |
| 12-bit AD converter (ADC) | Channel input | 4 to 16 channels input | 19 to 21 channels |
| Conversion time | 1.5μs | ||
| 8-bit DA converter (DAC) | 0 to 2 channels | 2 channels | |
| Programmable motor driver (PMD+) | 1 channel | None | |
| Advanced programmable motor driver (A-PMD) | None | 1 channel
|
|
| Advanced encoder input circuit (A-ENC) | 1 channel | ||
| Remote control signal processor (RMC) | 0 to 1 channels | 1 channel | |
| Timer | Used as 32-bit timer: 6 channels Used as 16-bit timer × 2 channels: 12 channels |
Used as 32-bit timer: 8 channels Used as 16-bit timer × 2 channels: 16 channels |
|
| Real time clock (RTC) | 0 to 1 channels | 1 channel | |
| Watchdog timer (WDT) | 1 channel | 1 channel | |
| DMA controller (DMAC) | 32 channels / 1 unit | 64 channels / 2 units | |
| Operating temperature range | -40 to +85℃ | ||
| Supply voltage | 2.7 to 5.5 V | ||
| Number of pins | 32 to 100 pins | 64 to 144 pins | |
| Stock Check & Purchase | |||
*1: Factory default setting
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
We have prepared materials to help customers select appropriate products.
| Item | Description | Source |
|---|---|---|
| Datasheets | Explanations of functions and operations, pin assignment and electrical characteristics for each product group. Specifications to support customers applying to actual systems. | |
| Reference manual | Details of built-in functions (IPs) of products. Specifications allowing customers to check detailed functions of individual IP, such as the clock control/motor control circuit and AD converter, in unit of register. | |
| Driver/sample program | A CMSIS driver sample and sample program that can check operation on an evaluation board. Source codes, and projects for IAR EWARM and Keil MDK are available. | |
| Application notes | Sample program manual. | |
| Documents are available in unit of function (IP). | ||
| Evaluation board | Customers can check functional features on the evaluation board through actual operation. | |
| Video clip | A video introduction to evaluation boards. |
For further information about the new products, please visit:
For introduction about each product group, please visit:
To check availability of the new products at online distributors, please visit:
Customer Inquiries:
Mixed Signal IC Sales and Marketing Department
Tel: +81-44-548-2241
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.