3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
October 27, 2020
Toshiba Electronic Devices & Storage Corporation
TOKYO—October 27th, 2020—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) announces the Toshiba MG08-D Series HDDs, designed for a wide variety of business-critical applications, such as email and CRM (Customer Resource Management), data analysis for business intelligence, small-medium business servers, and data-retention and compliance archiving.
Toshiba’s 7th generation air mechanical design provides better power efficiency and a lower component count to deliver better total cost of ownership than its earlier generation models. The new series features 4TB, 6TB and 8TB models, in both SATA and SAS interfaces. The new 4TB[1] models are available in 512e, 4Kn and 512n sector models, and the 6TB and 8TB models are available in 512e and 4Kn sector models, assuring plug-and-play interoperability for applications using prior 4TB models.
“Toshiba’s new MG08-D Series delivers new levels of reliability and power efficiency to enterprise and business-critical server and storage platforms,” said Shuji Takaoka, General Manager of Storage Products Sales & Marketing Division at Toshiba Electronic Devices & Storage Corporation. “Toshiba’s 7th generation conventional mechanical design utilizes Conventional Magnetic Recording technology to deliver plug-and-play versatility that is compatible with the widest range of applications and operating system environments.”
The MG08-D Series provides many industry-standard features, including 7200rpm performance, a 3.5-inch[2] form factor, choice of SATA 6Gbit/s or 12Gbit/s SAS Interface[3], and a 550TB a year workload[4] rating. Compared with Toshiba’s current line-up of 4-6-8TB models, the new 4TB model achieves the broadest range of benefits from the MG08 generation of technology advances. For example, compared with the previous model[5], the new 4TB provides an approximately 23% better maximum sustained transfer speed of 243MiB/s and doubles the cache buffer size to 256MiB. It also improves the calculated reliability specification from 1.4 million hours MTTF (AFR 0.63%) to 2.0 million hours MTTF (AFR 0.43%)[6], and reduces active idle power consumption to 4.07W. The 2.0 million hour MTTF is also supported for the new 6TB and 8TB MG08-D Series models.
The Toshiba MG08-D Series 4TB, 6TB and 8TB models are expected to be generally available in 1CQ 2021.
[1] Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
[2] "3.5-inch" refers to an HDD form factor. It does not indicate drive's physical size.
[3] Read and write speed may vary depending on the host device, read and write conditions, and file size.
[4] Workload is a measure of data throughout the year, and it is defined as the amount of data written, read or verified by commands from the host system.
[5] Comparison with the new MG08ADA400E (SATA 512e) and prior generation MG04ACA400E (SATA 512e).
[6] MTTF (Mean Time to Failure) and AFR (Annualized Failure Rate) assume 8760 h/year power on hours (24 hours a day, 7 days a week), up to 550TB/year total data transfers, and an average HDA surface temperature of 40°C or lower. Use at case HDA surface temperatures above 40°C may degrade product reliability and reduce the warranty period.
For more information on the new products, visit:
MG08-D Series
For more information on Toshiba's full line of HDD storage products, visit:
Storage Products
* Information in this press release, including product pricing and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement, but is subject to change without prior notice.
* Company names, product names, and service names mentioned herein may be trademarks of their respective companies.