September 10, 2024
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has started providing engineering samples of "TB9103FTG," a gate driver IC[1] for automotive brushed DC motors, including latch motors[2] and lock motors[3] in power backdoors and power slide doors, and drive motors for power windows and power seats.
Formerly manually adjusted parts of automobiles are now largely electrified, which has increased both demand for electric motors and the number integrated into vehicles. The number of drivers used in motors has also increased, prompting moves to downsize and integrate overall systems. There are also some motor applications that do not require rotational speed control, and drivers with simple functions and performance are required for these applications.
TB9103FTG offers streamlined gate driver functions and performance for brushed DC motors that do not require speed-control, opening the way to more compact design. It has a built-in charge pump circuit[4] that ensures voltage needed to power external MOSFETs for driving motors. It also has a gate monitoring function that prevents the generation of through-current by automatic control of the output timing of the gate signal to the high-side and low-side external MOSFETs.
The new IC can also be used as one-channel H-bridge or two-channel half-bridges. In addition to application as a motor driver, it can be combined with an external MOSFET to replace mechanical relays and other mechanical switches, contributing to quiet operation and higher equipment reliability.
TB9103FTG is housed in a 4.0mm×4.0mm (typ.) P-VQFN24-0404-0.50-003 package, and contributes to equipment downsizing.
Notes:
[1] A driver to drive MOSFETs.
[2] Motors used in systems to hold a door closed.
[3] Motors used in systems that lock and unlock doors in conjunction with key operations to prevent crime.
[4] A circuit that uses a capacitor and switches to increase voltage.
Automotive equipment
Part number | TB9103FTG | ||
---|---|---|---|
Supported motors | Brushed DC motor | ||
Number of output channels | One channel (When used as H-bridge) / two channels (When used as half-bridge) |
||
Main functions | Sleep function, built-in charge pump, H-bridge operation, half-bridge operation, dead time control | ||
Main fault detections | Power supply low voltage detection, charge pump high voltage detection, overheat detection, VGS and VDS detections of external MOSFET | ||
Absolute maximum ratings (Ta=-40 to 125°C) |
Power supply voltage 1 VB Vb (V) |
-0.3 to 18 | |
18 to 40 (within one second) | |||
Power supply voltage 2 VCC Vcc (V) |
-0.3 to 6 | ||
Ambient temperature Ta (°C) |
-40 to 125 | ||
Operating range (Ta=-40 to 125°C) |
Power supply voltage operating range 1 VB VBrng (V) |
7 to 18 | |
Power supply voltage operating range 2 VCC VCCrng (V) |
4.5 to 5.5 | ||
Junction temperature operating range Tjrng (°C) |
-40 to 150 | ||
Package | Name | P-VQFN24-0404-0.50-003 | |
Size (mm) | Typ. | 4.0×4.0 | |
Reliability | To be AEC-Q100 (Grade1) qualified |
Follow the link below for more on the new product.
Follow the link below for more on Toshiba’s products for automotive brushed DC motor driver ICs.
Customer Inquiries:
Analog & Automotive Device Sales & Marketing Dept.
Tel: +81-44-548-2219
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.