Application Scope | Camera flashes / DC/DC converters / High-speed switching |
---|---|
Features | Low Satulation Voltage |
Polarity | NPN |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TSM |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.7 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Collector Current | IC | 3 | A |
Collector Current | ICP | 5 | A |
Collector power dissipation (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) | PC | 1 | W |
Collector-emitter voltage | VCEO | 30 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | IC=0.3A VCE=2V |
400 | - |
DC Current Gain hFE (Min) | hFE | IC=0.3A VCE=2V |
250 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=33mA IC=1A |
0.14 | V |