Polarity | NPN |
---|---|
Complementary Product | 2SB1016A |
RoHS Compatible Product(s) (#) | Please contact us. |
2SD1407A is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TTC3710B | Almost same package but similar characteristics | Different Collector-emitter voltage |
Toshiba Package Name | TO-220NIS |
---|---|
Pins | 3 |
Mounting | Through Hole |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 5 | A |
Collector-emitter voltage | VCEO | 100 | V |
Contact us
Contact usFrequently Asked Questions
FAQs