CMZ15

EOL announced

Zener diode

Description

Application Scope Communication, automation and measurement equipments / Constant voltage regulation / Transient suppressors
Series name CMZ series
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name M-FLAT
Package Image M-FLAT
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.4×4.7×0.98
Package Dimensions 보기
Land pattern dimensions 보기
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 2 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Zener Voltage (Typ.) VZ - 15 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open