개발/설계 지원
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Highly Convenient Power MOSFET Selection Tool.
Simple interface only power supply specification input necessary.
LTspice® only, added loss and power supply efficiency calculation formulae for each MOSFET on Flyback (AC-DC) 16 circuits. Calculation results available after simulation.
Added two designs, for DC 400V output/500W and 750W class Single PFC circuits for industrial equipment.
LTspice only, added loss calculation formulae for each MOSFET on Flyback (AC-DC) 15 circuits. Calculation results available after simulation.
Added two designs, 50 V to 1.2 V buck converter of 20 A output and 10 A, targeting 48 V servers.
Added two designs, for 24V input flyback type of 5V output and 12V output targeting industrial equipment.
Added two designs, for 12V input buck boost power supply (boost mode) of 15V output and 20V output targeting USB PD.
Added two designs, for 12V input buck boost power supply (buck mode) of 5V output and 9V output targeting USB PD.
With Switched Mode Power Supply Library (SMPS Lib.). you can select and download various basic designs (circuits) of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
After selecting a suitable design, SMPS Lib. allows you to change power MOSFETs and circuit constants. Many designs in SMPS Lib. have a degeneration control circuit that extracts only the necessary functions from the power supply control IC. This can save verification time when choosing the power MOSFET for your simulation environment.
* LTspice® is simulation software and registered trademarks of Analog Devices, Inc.
* Cadence, the Cadence logo, OrCAD and OrCAD logo are trademarks or registered trademarks of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.