News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
11-05-2021
Toshiba’s 1-Form-B Photorelay Expands Applications with Industry’s Highest[1] ON-State Current Rating
10-05-2021
Toshiba’s New Technology for SiC Power Modules Improves Reliability and Reduces Size
27-04-2021
Lineup expansion of small, low On-resistance common-drain MOSFET products helping battery-driven devices operate for longer periods of time : SSM10N954L
27-04-2021
Expanding Toshiba’s lineup with a 1.5 A ON-state current rating voltage-driven photorelay that helps to downsize semi-conductor testers : TLP3403SRHA
31-03-2021
Expansion of the lineup of 80 V N-channel power MOSFETs with the adoption of a new process that helps to improve the efficiency of power supplies : TK2R4E08QM, TK3R3E08QM, TK5R3E08QM, TK7R0E08QM, TK2R4A08QM, TK3R2A08QM, TK5R1A08QM, TK6R8A08QM, TK5R1P08QM, TK6R9P08QM
30-03-2021
Automotive bipolar transistors helping downsizing equipment : TTA500, TTA501, TTA502, TTC500, TTC501
17-03-2021
Toshiba Introduces Lens Reduction Type CCD Linear Image Sensor for A3 Multifunction Printers
11-03-2021
Toshiba Releases 650V Super Junction Power MOSFETs in TOLL Package that Help Improve Efficiency of High Current Equipment
03-03-2021
Toshiba Launches Thin and Compact LDO Regulators that Help to Reduce Device Size and Stabilize Power Line Output
25-02-2021
Toshiba Launches Silicon Carbide MOSFET Module that Contributes to Higher Efficiency and Miniaturization of Industrial Equipment
18-02-2021
Toshiba Announces 18TB MG09 Series Hard Disk Drives
05-02-2021
Toshiba Launches 100V High-current Photorelay for Industrial Equipment
02-02-2021
Toshiba Adds New eFuse IC, an Electronic Fuse for Repeated Use that Offers Adjustable Overvoltage Protection and FLAG Signal Output Function
01-02-2021
A low-spike-type 40 V N-channel power MOSFET that helps reducing EMI of power supplies : TPHR7404PU
22-01-2021
Lineup expansion of Schottky barrier diodes with 60 V products using the compact US2H package that has excellent heat dissipation allowing easier thermal design : CUHS15F60, CUHS20F60, CUHS15S60, CUHS20S60
13-01-2021
Toshiba Introduces 5 new groups of TXZ+™ Family Advanced Class Microcontrollers that Realize Low Power Consumption, Support System Cost Reduction and Motor Control
10-12-2020
Toshiba Launches 5A 2ch H-Bridge Motor Drivers for Automotive Applications
30-11-2020
A discrete IGBT that helps reduce the power consumption and radiated emissions of home appliances : GT30J110SRA
30-11-2020
Launch of photocouplers for IGBTs and MOSFETs gate drive that are thin, support high temperature operations, and can be mounted on the back side of a board or where height is limited : TLP5751H, TLP5752H, TLP5754H
30-10-2020
Toshiba Launches High Ripple-Rejection Ratio, Low-Noise LDO Regulators with Enhanced Power-Line Stabilization
A new window will open