Toshiba's DT01ABA-V series of 5,940 rpm 3.5-inch HDD deliver up to 3 TB of storage capacity. The DT01ABA-V series is suitable for video editing, set-top-box (STB), digital video recorders (DVR) and network video recorders (NVR) applications where large capacity, low power and low acoustics are critical.
Form Factor | 3.5-inch | |
---|---|---|
Interface | SATA 6 Gbit/s | |
Format | 512e | |
Buffer Size | 64 MiB or 32 MiB | |
Max Data Transfer Speed | 3 TB, 2 TB | 1815 Mbit/s |
1 TB, 500 GB | 1822 Mbit/s | |
Weight ( Max ) | 3 TB, 2 TB | 680 g |
1 TB, 500 GB | 450 g |
Capacity | Max Data Transfer Speed | Power Consumption ( Low Power Idle ) ( Typ. ) |
Model Number |
---|---|---|---|
3 TB | 1493 Mbit/s | 4.2 W | DT01ABA300V |
2 TB | 1432 Mbit/s | 3.3 W | DT01ABA200V |
1 TB | 1443 Mbit/s | 3.0 W | DT01ABA100V |
500 GB | 1 head : 1443 Mbit/s 2 head : 1272 Mbit/s |
3.0 W | DT01ABA050V |