Contact us

News

Search for

Category:

Press Release Number:

27-03-2019
Toshiba launch a new adapter for unidirectional optical modules

New device increases isolation and supports short distance data transmission

no image no image no image no image
06-08-2018
Toshiba obtains UL 508 certification for eight photorelays

Device approval eases the certification process for industrial control equipment

no image no image no image no image
16-05-2018
Toshiba releases photorelay for factory automation and other industrial applications

High current surface mount device is UL1577 approved

no image no image no image no image
14-05-2018
Toshiba to exhibit multiple exciting new products at PCIM Europe

MOSFETs, photocouplers and photorelays to be featured on booth

no image no image
19-04-2018
Toshiba gate driver photocoupler with 2.5A peak output current in low profile package

Ultra slim device guarantees 5kV isolation and 8.0mm creepage and clearance distances

no image no image no image no image no image
04-04-2018
Toshiba releases medium voltage photorelay for industrial applications

Housed in a small SO6 package, new device offers 3.75 kVrms isolation

no image no image no image no image no image
27-03-2018
Toshiba releases high-current photorelays for factory automation

Devices also suitable for other industrial applications and can replace mechanical relays

no image no image no image no image no image
19-03-2018
Toshiba Launches Photocoupler with UVLO Function for Digitally Controlled Switching Power Supplies and IPM Drives

Long creepage distance and wide operating temperature range are ideal for demanding industrial applications

no image no image no image no image no image
13-03-2018
Toshiba add new line-up of high speed signal transmission photorelays

New devices boast the industry’s smallest footprint

no image no image no image no image no image
20-02-2018
Toshiba releases medium voltage, high current photorelay in small package

Latest trench MOSFET process delivers replacement for mechanical relays

no image no image no image no image no image
10-10-2017
Toshiba’s New Low Power Consumption Photocoupler Achieves High Speed Communication in Automotive Applications

New products reduce power consumption to 25% of that required by their predecessors

no image no image no image no image no image
28-09-2017
Toshiba’s SO6L Package IC Photocouplers Now Have Option for Wide Leadform

New products realise direct replacement from current SDIP6(F type) package products

no image no image no image no image no image
21-09-2017
Toshiba Adds 60V and 100V Products to High Current Photorelays

Housed in S-VSON4, the industry's smallest package

no image no image no image no image no image
07-09-2017
Toshiba Expands Line-Up of Photorelays in DIP8 packages

Two new mid-voltage range devices will replace mechanical relays

no image no image no image no image no image
23-08-2017
Toshiba Launches Smart Gate Driver Photocoupler

New device includes improved desaturation sensing function

no image no image no image no image no image
07-11-2016
Toshiba Introduces Compact Photorelays with Improved Isolation Voltage of 3.75kV

4-pin SO6 packages capable of withstanding operating temperatures of up to 110 °C

no image no image no image no image no image
27-10-2016
Toshiba Launches Industry-Leading 50Mbps Photocouplers for High-speed Communications

Line-up includes a component with creepage and clearance distance of 8mm and an isolation thickness of 0.4mm for reinforced isolation

no image no image no image no image no image
18-10-2016
Toshiba Introduces Photorelays with up to 5A Drive Current for Replacing Mechanical Relays in Industrial applications

New products deliver enhanced reliability and improved safety margins in compact DIP8 packages

no image no image no image no image no image
27-09-2016
Toshiba launches compact, high-current control photorelays for industrial applications

Ratings of 1.7A to 4A and 2.54SOP4 and 2.54SOP6 packages support replacement of mechanical relays

no image no image no image no image no image
22-09-2016
Toshiba Launches Low-input Current Drive, Rail-to-Rail Output Gate-drive Photocouplers

Featuring bufferless direct drive of low-to-medium-power IGBTs and MOSFETs from microcontrollers

no image no image no image no image no image

A new window will open A new window will open

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.