Function1 | Buffer/Transceiver |
---|---|
Function2 | Buffer with Level Shifting |
Input type | Input-Tolerant |
Output type | Power-down-Protection |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-765 (US8) |
---|---|
Package Image | |
JEDEC | MO-187-CA |
Package Code | SOT-765 |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×3.1×0.7 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCC | - | 3.6 | V |
Supply voltage (Min) | VCC | - | 2.3 | V |
Operating temperature | Topr | - | -40 to 125 | ℃ |
Output current (Min) | IO | - | 8.0 | mA |
Propagation delay time (Typ.) | tpd_tpz | - | 3.4 | ns |
Propagation delay time (Max) | tpd_tpz | - | 4.7 | ns |