Feature | Low leakage current |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
DSR01S30SC is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
DSR01S30SL | Almost same characteristics but different package | - |
Toshiba Package Name | SC2 |
---|---|
Pins | 2 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.1 | A |
Reverse Voltage | VR | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Forward Voltage (Max) | VF | IF=10mA | 0.5 | V |
Forward Voltage (Max) | VF | IF=100mA | 0.62 | V |
Forward Voltage (Typ.) | VF | IF=10mA | 0.37 | V |
Forward Voltage (Typ.) | VF | IF=100mA | 0.51 | V |
Contact us
Contact usFrequently Asked Questions
FAQs