EOL announced
Power MOSFET (N-ch single 30V<VDSS≤60V)
Polarity | N-ch |
---|---|
Generation | U-MOSⅢ |
RoHS Compatible Product(s) (#) | Please contact us. |
TK30A06J3 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK30A06N1 | Almost same package but similar characteristics | Different drive voltage |
TK8R2A06PL | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image | |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 60 | V |
Drain current | ID | 30 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 35 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 26 | mΩ |