Compatible Optical Fiber with Connectors | CF-2071 (HC-20/70) Series (Sumitomo Electric Industries) |
---|---|
Compatible Optical Fiber (μm) | H-PCF (200/230μm) |
Compatible Fiber-Optic Connector | JIS F07 |
Comments | Renewal products |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | Ceramic package |
---|---|
Pins | 10 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Supply Voltage (Max) | VCC | 5.25 | V |
Supply Voltage (Min) | VCC | 4.75 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transmission Distance (Max) | transmission_distance | (Cable is H-PCF) | 1000 | m |
Data Rate (Max) | transmission_speed | (NRZ) | 10 | Mb/s |
Data Rate (Min) | transmission_speed | (NRZ) | DC | Mb/s |
Dominant Emitting Wavelength λd (Typ.) | wavelength | - | 770 | nm |