Product News 2018-07
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched "DF2B5SL", a TVS diode (ESD protection diode) of the standard type which set the maximum reverse stand-off voltage to 3.3 V.
Mobile devices such as smartphones and tablets tend to lower their system voltages to reduce power consumption. Because of this, signal voltages are becoming lower. By selecting a TVS diode suitable for the signal voltage, excessive voltage to ICs in subsequent stages can be suppressed to prevent them from being destroyed.
Featuring a maximum reverse stand-off voltage of 3.3 V, which is lower than that of the existing product[1], the new product DF2B5SL is suitable for ESD protection of low voltage signal lines. It also has a low clamping voltage, allowing the impact on circuits in subsequent stages to be suppressed.
The new product uses the small SOD-962 package (Toshiba’s package name: SL2). It can reduce the mounting area on a board, allowing it to be used for various applications.
Notes:
[1] Existing product DF2B7SL: Maximum reverse stand-off voltage 5.3 V
Notes:
[2] @IEC61000-4-2 (Contact discharge)
[3] @IEC61000-4-5 8/20 μs pulse
(@Ta=25 °C)
Part number |
Package | Absolute maximum ratings |
Reverse stand-off voltage VRWM max (V) |
Reverse breakdown voltage VBR min/max @IBR=1 mA (V) |
Clamping voltage VC[3] typ. @IPP =5.5 A (V) |
Dynamic resistance RDYN[4] typ. @IPP1=8 A to IPP2=16 A (Ω) |
Total capacitance Ct typ. @VR=0 V (pF) |
||
|---|---|---|---|---|---|---|---|---|---|
| Name | Size typ. (mm) |
Electrostatic discharge voltage VESD[2] (kV) |
Peak pulse current IPP (A) |
||||||
| SOD-962 (SL2) |
0.62×0.32×0.3 | ±17 | 5.5 | 3.3 | 3.6 / 6.5 | 9.5 | 0.25 | 7.2 | |
Notes:
[4] @TLP parameters: Z0=50 Ω, tp=100 ns, tr=300 ps, averaging window t1=30 ns to t2=60 ns
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.