Product News 2024-12
Toshiba has launched 15 products of “CMZxxA series” Zener diodes, which protect power lines of semiconductor devices and equipment from switching surges and over-voltage pulses close to DC.
The new CMZxxA series products are the successors to the CMZxx series products, which are EOL announced products. Compared to the CMZxx series, the new products improve the specification range of Zener voltage (typ.) from ±10% to ±5% and the reverse current (max) from 10μA to 0.5μA. These help to simplify equipment design and lower power consumption. Also, using the same package as the CMZxx series makes replacing it with the CMZxxA series easy.
The 15 products in the lineup cover a range of Zener voltage (typ.) from 12V to 51V, supporting major power lines. The expanded lineup supports various voltage lines.
The new products help to improve equipment reliability by using for surge protection of power supply lines.
Part number |
Package |
Zener voltage VZ (V) |
Dynamic resistance rd (Ω) |
Reverse current IR (μA) |
||||||
|---|---|---|---|---|---|---|---|---|---|---|
Name |
Size Typ. (mm) |
Min |
Typ. |
Max |
Test current IZ (mA) |
Max |
Test current IZ (mA) |
Max |
Test voltage VR (V) |
|
M-FLAT |
2.4×4.7×0.98 |
11.40 |
12.00 |
12.60 |
10 |
20 |
10 |
0.5 |
8.0 |
|
12.35 |
13.00 |
13.65 |
10 |
20 |
10 |
0.5 |
9.0 |
|||
14.25 |
15.00 |
15.75 |
10 |
20 |
10 |
0.5 |
10.0 |
|||
15.20 |
16.00 |
16.80 |
10 |
20 |
10 |
0.5 |
11.0 |
|||
17.10 |
18.00 |
18.90 |
10 |
20 |
10 |
0.5 |
13.0 |
|||
19.00 |
20.00 |
21.00 |
10 |
20 |
10 |
0.5 |
14.0 |
|||
22.80 |
24.00 |
25.20 |
10 |
20 |
10 |
0.5 |
17.0 |
|||
25.65 |
27.00 |
28.35 |
10 |
20 |
10 |
0.5 |
19.0 |
|||
28.50 |
30.00 |
31.50 |
10 |
20 |
10 |
0.5 |
21.0 |
|||
31.35 |
33.00 |
34.65 |
10 |
20 |
10 |
0.5 |
26.4 |
|||
34.20 |
36.00 |
37.80 |
9 |
20 |
9 |
0.5 |
28.8 |
|||
37.05 |
39.00 |
40.95 |
8 |
30 |
8 |
0.5 |
31.2 |
|||
40.85 |
43.00 |
45.15 |
7 |
30 |
7 |
0.5 |
34.4 |
|||
44.65 |
47.00 |
49.35 |
6 |
50 |
6 |
0.5 |
37.6 |
|||
48.45 |
51.00 |
53.55 |
6 |
50 |
6 |
0.5 |
40.8 |
|||
Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.