Product News 2024-02
 
            
        
    Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched a newly developed press pack IEGT[1] "ST3000GXH35A” with ratings of 4500 V/3000 A for use in high-voltage converters.
The new product ST3000GXH35A has optimized N buffer layer design, thereby reducing approximately 400 V[2] of turn-off-voltage oscillation peak-value (Vcp[3]) at low current, compared with the Toshiba’s existing product[4]. This helps simplify the snubber circuit.
In addition, the measuring voltage of short-circuit pulse-width has been enhanced to 3400 V[5] in response to applications requiring high voltage.
This allows facilitating the short-circuit protection design of converters.
Notes:
[1] IEGT: Injection Enhanced Gate Transistor
[2] As of August 2022, values measured by Toshiba
[3] Conditions for Vcp (max): VCC=3400 V, IC=300 A, LS≈300 nH, RG(off)=39 Ω, VGE=±15 V, Tj=150 °C
[4] Existing product: ST3000GXH31A
[5] Existing product ST3000GXH31A is 3200 V
(Tc = 25 °C, unless otherwise specified)
| Part number | ST3000GXH35A | |||
|---|---|---|---|---|
| Toshiba’s package name | 2-168A2S | |||
| Absolute maximum ratings | Collector-emitter voltage VCES (V) | 4500 | ||
| Gate-emitter voltage VGES (V) | ±20 | |||
| Collector current (DC) IC (A) | Tf=105 °C | 3000 | ||
| Junction temperature Tj (°C) | -40 to 150 | |||
| Electrical characteristics | Collector-emitter saturation voltage VCE(sat) (V) | VGE=15 V, IC=3000 A, Tj=150 °C | Typ. | 2.60 | 
| Turn-on switching loss Eon (J) | VCC=2800 V, IC=3000 A, RG(on)=2.2 Ω, LS≈300 nH, Tj=150 °C | Typ. | 8.00 | |
| Turn-off switching loss Eoff (J) | VCC=2800 V, IC=3000 A, RG(off)=39 Ω, LS≈300 nH, Tj=150 °C | Typ. | 20.00 | |
| Short circuit pulse width tPSC (μs) | VCC=3400 V, RG(on)=2.2 Ω, RG(off)=39 Ω, LS≈150 nH, Tj=125 °C | Max | 10 | |
 
            
        
     
            
        
     
            
        
    Note: 
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
 
            
        
    * Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.