Product News 2023-08
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched four motor driver ICs "TB67S569FTG, TB67S589FTG, TB67S589FNG and TB67H481FTG” for consumer and industrial equipment and has expanded its lineup.
TB67S569FTG, TB67S589FTG and TB67H481FTG use a small VQFN32 package that saves space on circuit boards.
These three products need an external resistor to detect the output current. The current of the motor can be detected by monitoring the voltage generated in the external resistor.
TB67S589FNG uses an HTSSOP28 package that allows easy wiring on circuit boards. This product has a built-in circuit for output current detection and eliminates the need for an external resistor. Thereby, the number of external components can be reduced.
Toshiba will continue to develop products for a wide range of applications and contribute to user’s design simplification, board area reduction, and total cost reduction, providing total solutions.
Consumer / Industrial equipment
(Unless otherwise specified, Ta=25 °C)
Part number |
||||||
|---|---|---|---|---|---|---|
Operating ranges |
Motor power |
Ta= -40 to 85 °C | 10 to 34 |
8.2 to 44 |
||
Absolute |
Motor output |
40 |
50 |
|||
Motor output |
2.0 |
3.0 |
||||
Supported motors |
Bipolar stepping motor |
Bipolar stepping motor, |
||||
Input interface |
CLK input type |
IN input type |
||||
External resistor for current sensing |
Necessary |
Not necessary |
Necessary |
|||
Output transistor between |
VM=24 V, |
typ. |
0.52 |
0.40 |
||
Power consumption |
In sleep mode |
max |
1 |
20 |
||
Safety function |
Over-current detection, over-temperature detection, and low supply voltage detection |
|||||
Packages |
Name |
VQFN32 |
HTSSOP28 |
VQFN32 |
||
| Size (mm) | typ. |
5.0 × 5.0 |
6.4 × 9.7 |
5.0 × 5.0 |
||
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.