Product News 2021-05
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has extended the junction temperature ratings of 62 bipolar transistor and switching diode products from 125 °C to 150 °C. This has expanded the range of their applications and allows easier thermal design.
Electronic components used in power supplies and similar equipment are required to extend their operating temperature ranges as they are used at high ambient temperatures. To meet this requirement, the junction temperature ratings of general purpose small-signal devices are being extended. So far, the junction temperature ratings of MOSFETs, bias resistor built-in transistors (digital transistors), and TVS diodes (ESD protection diodes) have been extended to 150 °C. The extension this time allows Toshiba’s discrete semiconductor products to be selected more easily for a wider range of applications.
The products covered by this extension are 27 bipolar transistors mounted in seven types of small packages[1] and 35 switching diodes mounted in 10 types of small packages[2]. Part numbers have not been changed from those of products whose junction temperature ratings are 125 °C.
This extension is for customers with whom delivery specification documents will be exchanged stating junction temperature ratings of 150 °C on data sheets. The extention does not include automotive purpouse such as AEC-Q101 qualification. Toshiba is now preparing for automotive use at 150 °C junction temperature rating. Please contact our sales representatives for details.
Notes :
[1] Object packages : S-Mini (SOT-346), USM (SOT-323), SSM (SOT-416), SM6 (SOT-26), US6 (SOT-363), SMV (SOT-25), USV (SOT-353)
[2] Object packages : SM6 (SOT-26), US6 (SOT-363), SMV (SOT-25), SMQ (SOT-24), USQ (SOT-343), S-Mini (SOT-346), USM (SOT-323), SSM (SOT-416), USC (SOD-323), ESC (SOD-523)
(@Ta=25 °C)
| Part number |
Polarity | Absolute maximum ratings | Packages | |||
|---|---|---|---|---|---|---|
| Collector -emitter voltage VCEO (V) |
Collector current IC (mA) |
Junction temperature Tj (°C) |
Name | Size typ. (mm) |
||
| 2SC2712 | NPN | 50 | 150 | 150 | ![]() S-Mini (SOT-346) |
2.9×2.5×1.1 |
| 2SC2713 | 120 | 100 | ||||
| 2SC3326 | 20 | 300 | ||||
| 2SA1162 | PNP | -50 | -150 | |||
| 2SA1182 | -30 | -500 | ||||
| 2SA1163 | -120 | -100 | ||||
| 2SA1312 | -120 | -100 | ||||
| 2SC4116 | NPN | 50 | 150 | 150 | ![]() USM (SOT-323) |
2.0×2.1×0.9 |
| 2SC4117 | 120 | 100 | ||||
| 2SC4213 | 20 | 300 | ||||
| 2SA1586 | PNP | -50 | -150 | |||
| 2SA1588 | -30 | -500 | ||||
| 2SA1587 | -120 | -100 | ||||
| 2SC4738 | NPN | 50 | 150 | 150 | ![]() SSM (SOT-416) |
1.6×1.6×0.7 |
| 2SA1832 | PNP | -50 | -150 | |||
| HN1C01F | NPN+NPN | 50 | 150 | 150 | ![]() SM6 (SOT-26) |
2.9×2.8×1.1 |
| HN1A01F | PNP+PNP | -50 | -150 | |||
| HN1B01F | NPN+PNP | 50 | 150 | |||
| -50 | -150 | |||||
| HN1C01FU | NPN+NPN | 50 | 150 | 150 | ![]() US6 (SOT-363) |
2.0×2.1×0.9 |
| HN1A01FU | PNP+PNP | -50 | -150 | |||
| HN2A01FU | -50 | -150 | ||||
| HN1B01FU | NPN+PNP | 50 | 150 | |||
| -50 | -150 | |||||
| HN1B04FU | 50 | 150 | ||||
| -50 | -150 | |||||
| 2SC4207 | NPN+NPN | 50 | 150 | 150 | ![]() SMV (SOT-25) |
2.9×2.8×1.1 |
| 2SA1618 | PNP+PNP | -50 | -150 | |||
| 2SC4944 | NPN+NPN | 50 | 150 | 150 | ![]() USV (SOT-353) |
2.0×2.1×0.9 |
| 2SA1873 | PNP+PNP | -50 | -150 | |||
(@Ta=25 °C)
| Part number |
Number of circuits |
Absolute maximum ratings | Packages | |||
|---|---|---|---|---|---|---|
| Reverse voltage VR (V) |
Average forward current IO (mA) |
Junction temperature Tj (°C) |
Name | Size typ. (mm) |
||
| HN1D01F | 4 | 80 | 100 | 150 | ![]() SM6 (SOT-26) |
2.9×2.8×1.1 |
| HN1D02F | 4 | 80 | 100 | |||
| HN2D01F | 3 | 80 | 80 | |||
| HN1D03F | 4 | 80 | 100 | |||
| HN1D01FU | 4 | 80 | 100 | 150 | ![]() US6 (SOT-363) |
2.0×2.1×0.9 |
| HN1D02FU | 4 | 80 | 100 | |||
| HN2D01FU | 3 | 80 | 80 | |||
| HN2D02FU | 3 | 80 | 80 | |||
| HN1D03FU | 4 | 80 | 100 | |||
| 1SS308 | 4 | 80 | 100 | 150 | ![]() SMV (SOT-25) |
2.9×2.8×1.1 |
| 1SS309 | 4 | 80 | 100 | |||
| 1SS272 | 2 | 80 | 100 | 150 | ![]() SMQ (SOT-24) |
2.9×2.9×1.1 |
| 1SS306 | 2 | 200 | 100 | |||
| 1SS399 | 2 | 400 | 100 | |||
| 1SS382 | 2 | 80 | 100 | 150 | ![]() USQ (SOT-343) |
2.0×2.1×0.95 |
| 1SS307 | 1 | 30 | 100 | 150 | ![]() S-Mini (SOT-346) |
2.9×2.5×1.1 |
| 1SS379 | 2 | 80 | 100 | |||
| 1SS181 | 2 | 80 | 100 | |||
| 1SS184 | 2 | 80 | 100 | |||
| 1SS226 | 2 | 80 | 100 | |||
| 1SS196 | 1 | 80 | 100 | |||
| 1SS187 | 1 | 80 | 100 | |||
| 1SS190 | 1 | 80 | 100 | |||
| 1SS250 | 1 | 200 | 100 | |||
| 1SS398 | 2 | 400 | 100 | |||
| 1SS300 | 2 | 80 | 100 | 150 | ![]() USM (SOT-323) |
2.0×2.1×0.9 |
| 1SS301 | 2 | 80 | 100 | |||
| 1SS370 | 1 | 200 | 100 | |||
| 1SS397 | 1 | 400 | 100 | |||
| 1SS360 | 2 | 80 | 100 | 150 | ![]() SSM (SOT-416) |
1.6×1.6×0.7 |
| 1SS361 | 2 | 80 | 100 | |||
| 1SS362 | 2 | 80 | 80 | |||
| 1SS352 | 1 | 80 | 100 | 150 | ![]() USC (SOD-323) |
2.5×1.25×0.9 |
| 1SS403 | 1 | 200 | 100 | |||
| 1SS387 | 1 | 80 | 100 | 150 | ![]() ESC (SOD-523) |
1.6×0.8×0.6 |
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.