New generation 600 V planar power MOSFET π-MOSIX series products: TK750A60F, TK1K2A60F, TK1K9A60F, TK650A60F

Product News 2018-01

The package photograph of new generation 600 V planar power MOSFET π-MOSIX series products: TK750A60F, TK1K2A60F, TK1K9A60F, TK650A60F.

The four products including “TK750A60F” are new generation 600 V planar power MOSFET π-MOSIX series products.
With an optimized chip design, the π-MOSIX series provides 5 dB lower[1] peak EMI noise than the current π-MOSVII series, while maintaining the same level of efficiency. It offers greater design flexibility and therefore helps reduce design workloads. In addition, the π-MOSIX series has the same rated avalanche current and rated drain current (DC), making it simple to replace existing MOSFET.
Toshiba Electronic Devices & Storage Corporation will expand the portfolio of the π-MOSIX series with the addition of more 600 V devices, as well as 500 V and 650 V devices.

Notes:
[1] Comparison between conventional product TK10A60D and new product TK750A60F (65 W laptop PC adapters in the 200 MHz region)

Features

  • New generation planar power MOSFETs using π-MOSIX
  • Combines high efficiency and low noise.
  • Rated avalanche current equivalent to the rated drain current (DC)

Applications

  • Small to medium switching power supplies (AC adapters for Laptop PCs, game console chargers, etc.)
  • Lighting power supplies

Product Specifications

(@Ta=25 °C)

Part
number
Package Absolute
maximum ratings
Drain-source
On-resistance
RDS(ON)
max
@VGS=10 V
(Ω)
Total
gate
charge
Qg
typ.
(nC)
Input
capacitance
Ciss
typ.
(pF)
Current generation
(π-MOSVII series)
Part number
Drain-
source
voltage
VDSS
(V)
Drain
current
(DC)
ID
(A)
TO-220SIS 600 10 0.75 30 1130
6 1.2 21 740
3.7 1.9 14 490
11 0.65 34 1320

Internal Circuit

The illustration of internal circuit of new generation 600 V planar power MOSFET π-MOSIX series products: TK750A60F, TK1K2A60F, TK1K9A60F, TK650A60F.

Application Circuit Example

The illustration of application circuit example of new generation 600 V planar power MOSFET π-MOSIX series products: TK750A60F, TK1K2A60F, TK1K9A60F, TK650A60F.

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Comparison between new product TK750A60F and conventional product TK10A60D[2]

The illustration of comparison between new product TK750A60F and conventional product TK10A60D of new generation 600 V planar power MOSFET π-MOSIX series products: TK750A60F, TK1K2A60F, TK1K9A60F, TK650A60F.

Notes:
[2] Values measured by Toshiba Electronic Devices & Storage Corporation

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.