Lineup expansion of 100 V N-channel power MOSFETs that help to reduce the size of automotive equipment : XPW4R10ANB, XPW6R30ANB, XPN1300ANC

Product News 2021-07

The package photograph of lineup expansion of 100 V N-channel power MOSFETs that help to reduce the size of automotive equipment : XPW4R10ANB, XPW6R30ANB, XPN1300ANC.

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched three 100 V N-channel power MOSFET products that help to reduce the size of automotive equipment and expanded the lineup.

The new products are “XPW4R10ANB” using the DSOP Advance(WF)L package, “XPW6R30ANB” using the DSOP Advance(WF)M package, and “XPN1300ANC” using the TSON Advance(WF) package. These are Toshiba’s first 100 V products using these packages. The packages have a wettable flank terminal structure, which facilitates automated on-board visual inspection. And they conform to AEC-Q101, a reliability standard for automotive applications. In addition, they are low On-resistance products using U-MOSVIII-H process, helping reduction of the power consumption of equipment.

They can be used for various automotive equipment applications, meeting a wide range of customer needs.

Features

  • AEC-Q101 qualified
  • Low On-resistance :
      RDS(ON)=3.4 mΩ (typ.) @VGS=10 V (XPW4R10ANB)
      RDS(ON)=5.3 mΩ (typ.) @VGS=10 V (XPW6R30ANB)
      RDS(ON)=11.2 mΩ (typ.) @VGS=10 V (XPN1300ANC)
  • Surface mount type packages with a wettable flank terminal structure, which facilitates automated visual inspection of board mounting conditions.

Applications

Automotive equipment

  • Motor drivers
  • Switching power supplies
  • Load switches, etc.

Product Specifications

(Unless otherwise specified, @Ta=25 °C)

Part number XPW4R10ANB XPW6R30ANB XPN1300ANC
Polarity N-channel
Absolute
maximum
ratings
Drain-source voltage
VDSS (V)
100
Drain current (DC)
ID (A)
70 45 30
Drain current (pulsed)
IDP (A)
210 135 60
Channel Temperature
Tch (°C)
175
Electrical
characteristics
Drain-source
On-resistance
RDS(ON) max
(mΩ)
@VGS=
4.5 V
– – 24.2
@VGS=
6.0 V
6.2 9.5 –
@VGS=
10 V
4.1 6.3 13.3
Thermal
characteristics
Channel-to-case
Thermal impedance
Zth(ch-c) max (°C/W)
0.88 1.13 1.5
Packages DSOP
Advance(WF)L
DSOP
Advance(WF)M
TSON
Advance(WF)
Series U-MOSVIII-H

Internal Circuits

The illustration of internal circuits of lineup expansion of 100 V N-channel power MOSFETs that help to reduce the size of automotive equipment : XPW4R10ANB, XPW6R30ANB, XPN1300ANC.

Application Circuit Examples

The illustration of application circuit example of lineup expansion of 100 V N-channel power MOSFETs that help to reduce the size of automotive equipment : XPW4R10ANB, XPW6R30ANB, XPN1300ANC.
The illustration of application circuit example of lineup expansion of 100 V N-channel power MOSFETs that help to reduce the size of automotive equipment : XPW4R10ANB, XPW6R30ANB, XPN1300ANC.
The illustration of application circuit example of lineup expansion of 100 V N-channel power MOSFETs that help to reduce the size of automotive equipment : XPW4R10ANB, XPW6R30ANB, XPN1300ANC.

Note: The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.

* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open