Product News 2023-08
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched three 80 V N-channel power MOSFET products that use its latest generation[1] process “U-MOSX-H series” and are suitable for switching power supplies for industrial equipment—used for such as data centers and communication base stations—and expanded the lineup. The new products use the surface mount type SOP Advance(N) package, and their drain-source On-resistance (max) is 3 mΩ for “TPH3R008QM”, 6 mΩ for “TPH6R008QM”, and 8.8 mΩ for “TPH8R808QM”.
The new products have reduced the figure of merits (FOMs: expressed as On-resistance × charge characteristics[2].) In case of TPH3R008QM, it has reduced its FOMs, drain-source On-resistance × total gate charge by approximately 48 %, drain-source On-resistance × gate switch charge by approximately 16 %, and drain-source On-resistance × output charge by approximately 33 %, compared to Toshiba’s existing product TPH4R008NH. This contributes to lowering power consumption of equipment.
Toshiba is expanding its lineup of products to help cut equipment power consumption.
Notes :
[1] As of August 2023.
[2] Total gate charge, gate switch charge, output charge
(Ta=25 °C unless otherwise specified)
Part number |
Absolute maximum ratings |
Drain-source On-resistance RDS(ON) (mΩ) |
Total gate charge Qg (nC) |
Gate switch charge QSW (nC) |
Output charge Qoss (nC) |
Input capacitance Ciss (pF) |
Gate resistance rg (Ω) |
Package |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|
Drain- source voltage VDSS (V) |
Drain |
Channel temperature Tch (°C) |
VGS= 10 V |
VGS= 6 V |
|||||||
Tc= |
max |
max |
typ. |
typ. |
typ. |
typ. |
typ. |
||||
80 |
100 |
175 |
3 |
4.3 |
71 |
21.6 |
74 |
5090 |
1.7 |
SOP Advance(N) |
|
59 |
6 |
8.4 |
38 |
12 |
40 |
2500 |
1.5 |
||||
52 |
8.8 |
12.5 |
26 |
8.6 |
31 |
1750 |
1.5 |
||||
Note :
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.