Toshiba Electronic Devices & Storage Corporation Starts Sample Shipment of Constant-Current 2-Phase Stepping Motor Driver for Automotive Applications

October 12, 2017
Toshiba Electronic Devices & Storage Corporation

TB9120FTG

TOKYO - Toshiba Electronic Devices & Storage Corporation has launched “TB9120FTG,” a constant-current 2-phase stepping motor driver for automotive applications. The new IC outputs a sine-wave in electric current using only a simple clock input interface, with no need for an advanced functional MCU or dedicated software. Sample shipments start in November, with mass production scheduled to start in July 2019.

TB9120FTG incorporates DMOS FETs with low on-resistance (upper + lower = 0.7Ω (typ.)), which achieve a maximum current of 1.5A. Both the DMOS FETs and the controller that generates micro-stepping sine-waves (supporting up to 1/32 steps) are housed in a small QFN type package (6.0 mm x 6.0 mm). The new IC delivers an operating temperature range of -40 to 125°C, and it will be qualified against AEC-Q100, a certified standard for electronic components for automotive applications. It is suited to a wide range of general uses, including adjusting the projection of heads-up displays and various valve controllers.

Main Features of New Product

Main Applications

Main Specifications

Part number
Driving method Constant-current PWM control
Stepping mode Micro step drive, supporting up to 1/32 steps
Number of drive motors Single 2-phase stepping motor
On resistance Upper + Lower = 0.7 Ω (typ.) at 25 °C
Output current 1.5 A (absolute maximum rating)
Error detections Stall detection, thermal shutdown, over-current detection, and load open detection
Operating voltage range 7V to 18V (absolute maximum rating = 40V)
External power supply Single power supply
Operating temperature range -40 to 125°C
Package P-VQFN28-0606-0.65
6.0mm x 6.0mm
Wettable pins with excellent solderability
Reliability Qualified based on AEC-Q100
Sample shipment November 2017
Mass production July 2019 (scheduled)

Note:

[1] Motor stall: When motor rotation deviates from the control signal, stalling occurs and the motor stops rotating.

For more information about the new product, please visit:

Customer inquiries:

Mixed Signal IC Sales and Marketing Department
Tel: +81-44-548-2821

*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.