Toshiba Electronic Devices & Storage Corporation Releases Small Dual MOSFET for Relay Drivers

January 29, 2018
Toshiba Electronic Devices & Storage Corporation

SSM6N357R

TOKYO— Toshiba Electronic Devices & Storage Corporation today announced the launch of “SSM6N357R,” a new MOSFET with a built-in diode between the drain and gate terminals. The device is suited to driving inductive loads, such as mechanical relays. Volume shipments start today.

SSM6N357R integrates a pull-down resistor, a series resistor and a Zener diode, which reduces the parts count and save on board space. Furthermore, since it is a dual-type package product (2 in 1), it has an approximately 42% smaller mounting area than the alternative of using two SSM3K357R (2.4 x 2.9 x 0.8 mm) single-type package products.

An industry-standard TSOP6F-class package, a low operating voltage of 3.0V and AEC-Q101 qualification make the SSM6N357R suitable for automotive and many other applications.

Applications

  • Relay and solenoid control for automotive applications
  • Relay and solenoid control for industrial applications
  • Clutch control for OA equipment

Features

  • Reduced board space and part count (pull-down resistor, series resistor and Zener diode integrated.)
  • Low operating voltage of 3.0 V
  • Dual package (2 in 1)
  • AEC-Q101 qualified

Main Specifications

(@Ta=25℃)

Items Characteristics
Absolute maximum ratings Drain-source voltage
VDSS (V)
60
Gate-source voltage
VGSS (V)
±12
Drain current
ID (A)
0.65
Electrical Characteristics Drain-source on-resistance
RDS(ON) max (mΩ)
|VGS|=3.0V 2400
|VGS|=5.0V 1800
Total gate charge
Qg typ. (nC)
1.5
Input capacitance
Ciss typ. (pF)
43
Package 2.9mm×2.8mm;
t=0.8mm

Equivalent Circuits

Equivalent Circuits

Customer inquiries:

Small Signal Device Sales & Marketing Department
Tel: +81-3-3457-3411

*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.