June 4, 2018
Toshiba Electronic Devices & Storage Corporation
New range comprises four devices for HDMI, camera and display applications
TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) announces a new range of video interface bridge devices intended for modern automotive In-Vehicle Infotainment (IVI) applications.
Increasingly, Systems-on-Chip (SoCs) from smartphones and tablets have been used in automotive applications as IVI systems became more sophisticated, requiring more functionality and greater performance. However, due to differing connectivity standards on devices such as displays, existing SoCs often lack of necessary interfaces required for automotive networks.
Toshiba’s new range of video interface bridge devices provide HDMI to MIPI® CSI-2 (TC9590), MIPI® CSI-2 to/from parallel (TC9591) and MIPI® DSI to LVDS (TC9592/3) connectivity. The devices are offered in 0.65mm pitch, VFBGA packages between 5 x 5 mm and 7 x 7mm, with the exception of the TC9590 which is housed in an LFBGA64, 0.8mm pitch 7 x 7mm package.
The TC9592, with its single link, 5 pairs/link LVDS output is suitable for connecting SoCs to a UXGA 1600 x 1200 24-bit display. The TC9593 provides a dual link, 5 pairs/link LVDS output, making it ideal for displays up to WUXGA 1920 x 1200 in size.
The TC9591 can be configured to convert 24-bit parallel data at 154 MHz to 4-lane MIPI® CSI-2, or MIPI® CSI-2 to 24-bit parallel data at 100 MHz. The TC9590 supports HDMI 1.4a at its input and 4-lane MIPI® CSI-2 at its output.
All of the devices operate from -40°C to +85°C, although the TC9591XBG extends the upper limit to +105°C.
Toshiba has a long history in developing MIPI®-based interface bridge chips for consumer applications and have drawn on their experience in this area while developing the new automotive IVI range.
Sample shipments of the new devices start this month.
TC9591XBG | TC9590XBG | TC9592XBG | TC9593XBG | |
---|---|---|---|---|
Input | - MIPI® CSI2 RX 4Lanes x 1ch - Parallel input 24bit@154MHz |
HDMI 1.4a | MIPI® DSI 4 Lanes x 1ch |
MIPI® DSI 4 Lanes x 1ch |
Output | - Parallel output 24bit@100MHz - MIPI® CSI2-TX 4Lanes x 1ch |
MIPI® CSI2-TX 4Data Lanes x 1ch |
LVDS Single Link ( 5 pairs/ link ) |
LVDS Dual Link ( 5 pairs/ link ) |
Resolution | - | - | UXGA 1600x1200 @24bit |
WUXGA 1920x1200 @24bit |
Ta | -40 to 105 ℃ | -40 to 85 ℃ | -40 to 85 ℃ | -40 to 85 ℃ |
PKG | VFBGA80 7mmx7mm 0.65mm pitch |
LFBGA64 7mm x 7mm 0.8mm pitch |
VFBGA49 5mm x 5mm 0.65mm pitch |
VFBGA64 6mm x 6mm 0.65mm pitch |
Notes:
HDMI and the HDMI logo are trademarks or registered trademarks of HDMI licensing in U.S and other countries.
MIPI® mark and logo is registered trademark of MIPI® Alliance, Inc.
For further information about the new products, please visit:
Customer Inquiries
Mixed Signal IC Sales and Marketing Department
Tel: +81-44-548-2826
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.