Automotive Ethernet Bridge ICs

More and more road vehicles now have on-board connectivity, equipping them with internet and cellular access, and allowing information to be shared among on-board systems and devices and with external systems and services. On top of this, low latency communications are essential for advanced driver assistance systems (ADAS) and autonomous driving technologies. These developments all require more complex automotive communication systems supported by reliable transmission standards with real-time data delivery. The Ethernet TSN standard was developed expressly to meet these needs.
TC956x Series, that are an Ethernet bridge IC for an next generation of in the car network system, are the products
which supports Ethernet AVB/TSN to be performed the high speed and synchronous network system for Automotive.

This figure shows the roadmap of Automotive Ethernet Bridge ICs

Lineup

Product name TC9560XBG TC9560BXBG TC9562XBG TC9562AXBG TC9562BXBG

TC9563XBG*

Application Ethernet AVB/TSN bridge solution for automotive application
Functions and Feature Ethernet feature Up to 1Gbps: 1 port Up to 10Gbps: 2 ports
Host (External application) I/F PCIe® I/F [Gen2 (5GT/s), Gen1 (2.5GT/s), Endpoint, Single lane]
- PCIe® I/F [Gen2 (5GT/s), Gen1 (2.5GT/s), Endpoint, Single lane]
PCIe® I/F [Gen3 (8GT/s), Gen2 (5GT/s), Gen1 (2.5GT/s), Endpoint, Up to 4 lanes]
- HSIC I/F (480 Mbps) -
PCIe® switch feature - Gen3 (8GT/s), Gen2 (5GT/s), Gen1 (2.5GT/s), Port 1: Up to 2 lanes, Port 2: 1 lane
Automotive I/F Ethernet AVB [IEEE802.1AS, IEEE802.1Qav] MAC
- Ethernet TSN [IEEE802.1Qbv,
IEEE802.1Qbu, IEEE802.3br] MAC
Ethernet PHY I/F RGMII/RMII/MII RGMII/RMII/MII/SGMII

Port A: USXGMII/XFI/SGMII

Port B: USXGMII/XFI/SGMII/RGMII

Audio I/F I2S/TDM -
Peripheral I/F I2C/SPI, Quad SPI, UART, GPIO, INT I2C/SPI, UART, GPIO, INT
CPU Core Arm®Cortex®-M3
Package (Pitch) PLFBGA170 (0.65) PLFBGA120 (0.65) PLFBGA220 (0.65)
Supply Voltage (V) 1.8/3.3 for IO 1.8/2.5/3.3 for RGMII/RMII/MII 1.1 for Core 1.8/3.3 for IO 1.2 for HSIC 1.8/2.5/3.3 for RGMII/RMII/MII 1.1 for Core 1.8/3.3 for IO
1.8 for SGMII
1.8/2.5/3.3 for RGMII/RMII/MII
1.1 for Core
1.8/3.3 for
IO 1.8 for USXGMII/XFI/SGMII/RGMII 0.9 for Core

*: New Product

TC9560/TC9562 series features

  • The TC9560/9562 series supports standards such as IEEE 802.1AS and IEEE 802.1Qav generally referred to as Ethernet-AVB, and such as IEEE 802.1Qbv, IEEE 802.1Qbu and IEEE 802.3br generally referred to as Ethernet TSN. Connected to an application processor or other SoC host, the TC9560/9562 series allows the host device to deliver audio, video, and data through the 10/100/1000 Ethernet network in an automotive environment.
  • The connection to the host is via PCIe® running at 2.5/5.0 GT/s (PCIe Gen1.0/2.0), 480 Mbps HSIC or TDM (Time Division Multiplex)/I2S for audio traffic.
  • Provides an Ethernet PHY interface selectable from SGMII, RGMII, RMII and MII.
  • The design target is to achieve a low-power mode that typically consumes 1 mW at room temperature (measured by Toshiba). The TC9560/9562 series typically takes only 100 ms to return to normal operation (measured by Toshiba) in order to meet the market need. The TC9560/9562 series is scheduled to obtain AEC-Q100 Grade 3 qualification.

TC9563 features

  • The TC9563 supports standards such as IEEE 802.1AS and IEEE 802.1Qav generally referred to as Ethernet-AVB, and such as IEEE 802.1Qbv, IEEE 802.1Qbu and IEEE 802.3br generally referred to as Ethernet TSN.
    Provides 2-port 10Gbps Ethernet PHY interface selectrable from USXGMII, XFI, SGMII, and RGMII.
  • The TC9563 has three PCIe® running at 2.5/5.0/8.0 GT/s (PCIe Gen1.0/2.0/3.0) switch ports for communications with the host SoC and connection to devices equipped with PCIe interfaces.
  • The PCIe switch part is configured with one 4-lane upstream port for connection with the host SoC and two 1-lane downstream ports for connection to devices with a PCIe interface.
Automotive Ethernet Bridge ICs TC9563XBG
Ethernet AVB/TSN Interface Bridge IC for Next IVI, Telematics System
Automotive Ethernet Bridge ICs TC9563XBG

애플리케이션

IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

* PCIe® and PCI Express® are registered trademarks of PCI-SIG.
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarksof their respective companies.

A new window will open