3글자 이상 입력하세요.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Company about
July 12, 2018
Toshiba Electronic Devices & Storage Corporation
TOKYO— Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has obtained US safety standard UL508 certification for the following eight photorelay products: 4pin SO6 package series “TLP172GM”, “TLP176AM”, and “TLP3122A”; and DIP4 package series “TLP240A”, “TLP240D”, “TLP240G”, “TLP240GA”, and “TLP240J”.
These certified photorelays, all commercially available, can be used in industrial control equipment that requires UL508 certification, suiting them for use in a wider range of equipment marketed worldwide. The photorelays are also NRNT[1] certified.
The UL508 standard includes stringent standards for parts. Solid state relays (SSR) are one such category of parts, and the resin temperature within an SSR is restricted to 105ºC (upper limit)[2]. SSRs have to operate at temperatures up to the upper limit. By using our UL certified products, companies can manufacture control equipment compliant with the UL standard and maintain the thermal design margin required for SSRs.
(@Ta=25℃)
Part Number |
Package | Absolute maximum ratings | Trigger LED current IFT max (mA) |
ON-state resistance RON(Ω) | Output capacitance COFF typ. (pF) |
Turn-on time tON max (ms) |
Turn-off time tOFF max (ms) |
|||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
OFF-state output terminal voltage VOFF (V) |
ON-state current ION (A) |
ON-state current (pulsed) IONP (A) |
Case temperature Tc (℃) |
Operating temperature Topr (℃) |
typ. | max | ||||||
4pin SO6 | 350 | 0.110 | 0.33 | 105 | -40 to 85 | 3 | 22 | 35 | 30 | 1 | 0.5 | |
60 | 0.700 | 2.1 | 105 | -40 to 85 | 3 | 0.15 | 2 | 100 | 3 | 0.5 | ||
60 | 1.4 | 4.2 | 105 | -40 to 85 | 3 | 0.13 | 0.25 | 100 | 3 | 1 | ||
DIP4 [3] |
60 | 0.500 | 1.5 | 105 | -40 to 85 | 3 | 0.6 | 2 | 130 | 3 | 1 | |
200 | 0.250 | 0.750 | 105 | -40 to 85 | 3 | 5 | 8 | 80 | 3 | 1 | ||
350 | 0.100 | 0.300 | 105 | -40 to 85 | 3 | 25 | 35 | 30 | 2 | 1 | ||
400 | 0.120 | 0.360 | 105 | -40 to 85 | 3 | 17 | 28 | 80 | 2 | 1 | ||
600 | 0.090 | 0.270 | 105 | -40 to 85 | 3 | 30 |
40 | 75 | 2 | 1 |
Notes:
[1] UL product category: Industrial control switch, solid-state control equipment for non-motor-rated loads
[2] Temperature restriction for plastics (epoxy)
[3] Surface mount option available.
Follow the link below for more on the new products and photorelays line-up.
Customer Inquiries
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-3-3457-3431
Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.