June 11, 2020
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched two lens reduction type 1,500-pixel monochrome CCD linear image sensors for industrial equipment: “TCD1105GFG,” with a built-in electronic shutter function, and “TCD1106GFG.” Sample shipment will start from July 2020.
The new sensors support two key industry requirements: faster operation of equipment that incorporate sensors, including inspection equipment with monochrome CCD linear image sensors; and lower power consumption.
The new sensors can be used at a maximum data rate of 25MHz, and both incorporate a timing generator circuit and CCD driver, realizing high-speed operation with few external circuits. A built-in sample and hold circuit lengthens the video output signal period, contributing to easier design for high-speed signal processing.
In addition to improved performance, lower power consumption than Toshiba’s current high-speed products is achieved with a single 3.3V power drive.
Automated optical inspection equipment, sensing equipment, barcode readers, etc.
Part number |
TCD1105GFG / TCD1106GFG |
|---|---|
Pixel size |
5.25 μm by 50 μm (5.25 μm pitch) |
Effective pixel number |
1500 pixels by 1 line |
Sensitivity (A light source + CM500S) |
TCD1105GFG : 125 V/(lx・s) TCD1106GFG : 600 V/(lx・s) |
Data rate |
25 MHz max |
Power supply voltage |
3.3 V (typ.) |
Others / Additional features |
Timing generator circuit Sample and hold circuit Electronic shutter function (TCD1105GFG only) |
For more information on the new products, please visit:
Customer Inquiries:
System Devices Sales & Marketing Dept.
Sales Promotion Group
Tel: +81-3-3457-3332
*Company names, product names, and service names may be trademarks of their respective companies.
*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.