June 29, 2020
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has released the industry’s first[1] photocouplers for high-speed communications that can operate with a power supply as low as 2.2V. The two devices are the “TLP2312,” which delivers at typical data transfer rate of 5Mbps, and the 20Mbps “TLP2372.” Shipments start today.
The new products are designed to operate at low voltage, starting at 2.2V, so as to work with the lower voltages of the peripheral circuits, even when used in such low level voltage circuits as 2.5V LVCMOS. This approach eliminates the need for a separate power supply to drive the photocouplers, reducing the component count.
With a low threshold input current of 1.6mA (max), and low supply current of 0.5mA (max) in their -40℃ and +125℃ operating temperature range, the new photocouplers can be directly driven by microcontrollers, reducing power consumption.
The new photocouplers are housed in 5-pin SO6 package with a maximum height of 2.3mm, securing a low profile and bringing greater freedom to component layout on printed circuit boards.
High-speed digital interfaces
(programmable logic controllers (PLCs), general purpose inverters, measuring equipment and control equipment, etc.)
(Unless otherwise specified, @Ta= -40 to +125℃)
Part number |
||||
|---|---|---|---|---|
Data transfer rate typ. (Mbps) |
5 |
20 |
||
Package |
Name |
5pin SO6 |
||
Height max (mm) |
2.3 |
|||
Absolute maximum ratings |
Operating temperature Topr max (℃) |
125 |
||
Output current IO (mA) |
@Ta=25℃ |
8 |
||
Operating Ranges |
Supply voltage VDD (V) |
2.2 to 5.5 |
||
Electrical characteristics |
Supply current IDDH, IDDL max (mA) |
0.5 |
||
Threshold input current (L/H) IFLH max (mA) |
1.6 |
|||
Switching characteristics |
Propagation delay time tpHL, tpLH max (ns) |
250 |
60[2] |
|
Common mode transient immunity CMH, CML min (kV/μs) |
@Ta=25℃ |
±20 |
||
Isolation characteristics |
Isolation voltage BVS min (Vrms) |
@Ta=25℃ |
3750 |
|
Sample Check & Availability |
||||
Notes:
[1] Among IC output photocouplers for high-speed communications, according to a survey by Toshiba, as of June 2020.
[2] At VIN=2.5V, RIN=470Ω, CIN=68pF
Follow the link below for more on Toshiba’s optical semiconductor devices line-up.
Customer Inquiries
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-3-3457-3431
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.