March 17, 2021
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “TCD2726DG,” a lens reduction type CCD linear image sensor that achieves high-speed scanning for A3 multifunction printers. Shipments of engineering samples[1] start today.
There is growing demand for A3 multifunction printers with higher scanning speeds. TCD2726DG meets the demand by improving the performance with a faster operating clock rate: a 100MHZ (50MHz x 2ch) data rate, against the 70MHz (35MHz x 2ch) data rate of Toshiba’s current sensor[2].
To prevent increased electromagnetic interference (EMI), a negative side effect of a faster clock rate, the new sensor incorporates a timing generator circuit and has a lower CCD driver pin count. This reduces EMI- and timing-adjustment work for customers, and the number of peripheral parts, contributing to easier system development.
[1] The samples are for functional evaluation. Their specifications may differ from those for mass production.
[2] TCD2724DG-1
[3] 10V power supply is used partially. Dual power supply of 3.3V and 10V.
A3 multifunction printers, automated optical inspection equipment
Part number |
|
---|---|
Power Supply voltage (operating range) |
AVDD, DVDD, CKDVDD : 3.1 V to 3.5 V VDD10 : 9.5 V to 10.5 V |
Pixel size |
4.7 μm |
Number of image sensing elements |
7500 elements by 3 lines |
Data rate |
100MHz (50MHz×2ch) |
Package |
WDIP32(Size: 53.60 mm×9.65 mm) |
Others / Additional features |
Timing Generator circuit CCD driver |
For more information about the new product, visit:
For more information about Toshiba’s linear image sensor line-up, visit:
Customer Inquiries:
System Devices Marketing Dept.I
Industry Marketing Group II
Tel: +81-3-3457-3249
*Company names, product names, and service names may be trademarks of their respective companies.
*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.