May 27, 2021
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “TLP3910,” a photovoltaic-output photocoupler (“photovoltaic coupler”) housed in a thin SO6L package, suitable for driving the gates of high-voltage power MOSFETs used as isolated solid state relay (SSR)[1] function. Volume production shipments start today.
An SSR is a kind of semiconductor relays that has a photo triac, a photo transistor or photo thyristor as its output device. It is suitable for applications for performing ON/OFF control of large currents.
A photovoltaic coupler is a photorelay with its optical devices but without the MOSFET used to perform switching functions. In configuring an isolated SSR, high-voltage, large-current switching, which photorelays handle with difficulty, can be implemented easily by combining a photovoltaic coupler and a MOSFET.
Driving a high-voltage power MOSFET with a gate voltage of 10V or higher, requires connecting two of Toshiba’s current product, the TLP3906, in series, as it has a low open voltage. In contrast, the new TLP3910 has a minimum open voltage of 14V, double that of TLP3906, and only one is required to drive the gate of a high-voltage power MOSFET. This contributes to part-count reduction.
Improvement to the built-in discharge circuit has realized a typical turn-off time of 0.1ms, about 1/3 that of TLP3906 and about 1/30 that of TLP191B, and this delivers higher speed operation.
TLP3910 is Toshiba’s first photovoltaic coupler to feature a minimum isolation voltage of 5000Vrms[2] while maintaining the basic performance of the current products, TLP191B and TLP3906. This allows use in industrial equipment driven by AC400V systems. The scope of application has also been extended by its high-temperature operation of 125°C.
Notes:
[1] In isolated SSRs, the primary and secondary sides are electrically isolated. Switching a circuit connected to the AC line and between devices with different ground potential can be controlled through the isolation barrier.
[2] Among photovoltaic couplers, Toshiba survey as of May 27, 2021.
Isolated SSRs: gate drive of high-voltage power MOSFETs for switches.
(Unless otherwise specified, Ta=25°C)
Part number |
|||
|---|---|---|---|
Control circuit |
Built-in |
||
Absolute maximum ratings |
Operating temperature Topr (°C) |
-40 to 125 |
|
Electrical characteristics |
Input forward voltage VF min/typ./max (V) |
@IF=10mA |
3/3.3/3.6 |
Coupled electrical characteristics |
Open voltage VOC min (V) |
@IF=10mA |
14 |
Short-circuit current ISC min (μA) |
@IF=10mA |
12 |
|
(C20 rank product) |
|||
Trigger LED current IFT max (mA) |
3 |
||
Switching characteristics |
Turn-on time ton typ./max (ms) |
0.3/1.0 |
|
Turn-off time toff typ./max (ms) |
0.1/0.5 |
||
Isolation characteristics |
Isolation voltage BVS min (Vrms) |
5000 |
|
Mechanical parameters |
Creepage distances/Clearance min (mm) |
8.0 |
|
Package |
Name |
SO6L |
|
Size typ. (mm) |
3.84×10×2.1 |
||
Safety standards |
UL, cUL, VDE(option(D4)) |
||
Sample Check & Availability |
|||
Follow the link below for more on the new product.
Follow the link below for more on Toshiba’s optical semiconductor devices.
Customer Inquiries:
Optoelectronic Device Sales & Marketing Dept.
Tel: +81-3-3457-3431
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.