March 28, 2024
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has started volume shipments of the SmartMCD™ Series of gate driver[1] ICs with embedded microcontroller (MCU). The first product, "TB9M003FG", is suitable for sensorless control of three-phase brushless DC motors used in automotive applications, including water and oil pumps, fans and blowers.
TB9M003FG combines a microcontroller (Arm® Cortex®-M0), flash memory, power control functions and communications interface functions into a gate driver that controls and drives N-ch power MOSFETs for three-phase brushless DC motor drives. This integration will reduce system sizes and component counts while realizing advanced and complex motor control for a wide variety of automotive motor applications. The new product also incorporates Toshiba's proprietary vector engine, hardware for sensorless sinewave control, reducing the load on the microcontroller, and the size of the software.
A reference design using TB9M003FG, “Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™”, is now available on Toshiba’s website.
The expanding market for electric vehicles (xEV) requires electrification, component integration, downsized electronic control unit (ECUs), and quieter motors. In response, the new product contributes to downsizing of ECUs by integrating a microcontroller into the gate driver, and to quieter motors by using vector control.
Note:
[1] Gate driver: A driver to drive MOSFETs
Automotive
| Part number | TB9M003FG | ||
|---|---|---|---|
| Supported motors | Three-phase brushless DC motor | ||
| Main functions | 1-shunt resistor current sense amplifier, sensorless method, vector control, square wave control |
||
| Main error detections | Undervoltage, overvoltage, external power MOSFET open / short failure, over temperature |
||
| Absolute maximum ratings |
Supply voltage Vbat (V) | -0.3 to +40 | |
| Operating ranges | Supply voltage Vbat (V) | 6 to 18 | |
| Operating temperature Topr (°C) |
Ta=-40 to 150 | ||
| Tj=-40 to 175 | |||
| Package | Name | P-HTQFP48-0707-0.50-001 | |
| Size (mm) | Typ. | 9.0 × 9.0 | |
| Reliability | AEC-Q100 (Grade 0) qualified | ||
Follow the link below for more on the new product.
Follow the link below for more on Toshiba’s automotive motor drivers.
Customer inquiries:
Analog & Automotive Device Sales & Marketing Dept
Tel: +81-44-548-2219
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* SmartMCD™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.