October 31, 2024
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has today started to provide engineering samples of a gate driver[1] IC, "TB9084FTG,” for three-phase brushless DC motors that drive essential on-board functions, including automotive body system applications[2], electric pumps, and motor generators[3].
Many formerly mechanically controlled parts of road vehicles are now electrified, and vehicles incorporate a large number of electric motors, including those used in automotive body system applications. This transition has also advanced the replacement of brushed DC motors with quieter and longer-lasting brushless DC motors.
TB9084FTG is designed to reinforce this shift. It offers the minimum required gate driver IC functions for automotive applications, and supports a wide range of automotive motor applications in combination with external devices, such as MOSFETs, power supply ICs, microcontrollers, and communication PHY[4]. Any change in customer system requirements can be supported by replacing corresponding external devices, significantly contributing to flexibility in system design.
Minimizing functions allows utilization of one of the industry’s smallest[5] packages, the 6mm×6mm P-VQFN36-0606-0.50, and contributes to equipment miniaturization. The package also has a wettable flank[6] structure, facilitating easy visual inspection to confirm the reliability of soldered joints.
Toshiba will continue to expand its lineup of gate driver ICs by assessing market needs and optimizing product functions. It will introduce new products that extend the electrification and improve the safety of automotive equipment.
Notes:
[1] A driver to drive MOSFETs.
[2] Applications such as power sliding doors, power back doors (power tailgates), power seats.
[3] An application that integrates the power improvement (motor) and the power generation function (generator) of a hybrid vehicle.
[4] PHY (Physical): An interface in the physical layer within the in-vehicle communication standard.
[5] As a gate driver IC for single-function, three-phase brushless DC motors. Toshiba survey, as of September 2024.
[6] The form of lead side of package. A terminal structure that allows Automated Optical Inspection (AOI) of installation on boards.
Automotive equipment
Follow the link below for more on the new gate driver IC.
Automotive Gate-Driver IC for Three-Phase Brushless Motors: TB9084FTG
Follow the link below for a complete overview of products with gate drivers, power IC, microcontrollers, and communications PHY.
Toshiba Launches SmartMCD™ Series Gate Driver ICs with Embedded Microcontroller
| Part number | TB9084FTG | |
|---|---|---|
| Supported motors | Three-phase brushless motors | |
| Number of three-phase bridges / half-bridges channels |
One channel / Three channels | |
| Main functions | Six-channel gate-driver functions (sink-and-source), One-channel gate-driver function (source only), Operational amplifier for one-channel motor current sensing, SPI communication, Motor emergency stop function |
|
| Main error detections | Power supply under voltage detection, charge pump overvoltage detection, thermal shutdown, VDS detections of MOSFET, SPI communication error detection | |
| Absolute maximum ratings (Ta=25°C, unless otherwise specified) |
Power supply voltage VB Vb (V) |
-0.3 to 28 (DC) |
| 28 to 40 (≤1s) | ||
| Power supply voltage VCC Vcc (V) |
-0.3 to 6 | |
| Operating ambient temperature Ta (°C) |
-40 to 150 | |
| Operating range (Tj=-40 to 175°C) |
Power supply voltage VB Vb (V) |
5.7 to 28 |
| Power supply voltage VCC Vcc (V) |
3.0 to 5.5 | |
| Package | P-VQFN36-0606-0.50 | |
| Reliability | To be AEC-Q100 (Grade0) qualified | |
Follow the link below for more on Toshiba’s products for automotive brushless motor driver ICs.
Automotive Brushless Motor Driver ICs
Follow the link below for more on Toshiba’s automotive devices.
Automotive Devices
Customer Inquiries:
Analog & Automotive Device Sales & Marketing Dept.
Tel: +81-44-548-2219
* SmartMCD™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.