Toshiba Launches Dual-Channel Standard Digital Isolators that Contribute to Stable High-Speed Isolated Data Transmission in Industrial Equipment

October 28, 2025

Toshiba Electronic Devices & Storage Corporation

Toshiba Launches Dual-Channel Standard Digital Isolators that Contribute to Stable High-Speed Isolated Data Transmission in Industrial Equipment

KAWASAKI, Japan–Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched four dual-channel, high-speed standard digital isolators for industrial equipment. The new “DCL52xx00 Series” products support stable operation with high common mode transient immunity (CMTI) of 100kV/μs (typ.)[1] and high-speed data rate of 150Mbps (max)[2]. Shipments start today.

The channel configuration of "DCL520C00" and "DCL520D00" is two forward channels, while "DCL521C00" and "DCL521D00" have one forward channel and one reverse channel. These new dual-channel products join the previously released quad-channel products in "DCL54xx01 Series" as standard digital isolators for industrial equipment. With the addition of these new products, Toshiba’s overall lineup now covers 14 products, offering a wide selection of channel configurations and helping to improve design flexibility.

The new DCL52xx00 Series products use Toshiba's proprietary magnetic coupling type isolated transmission method to achieve a high CMTI of 100kV/μs (typ.), the same as DCL54xx01 Series products. This delivers high level resistance to electrical noise between input and output in isolated signal transmission, enables stable control signal transmission, and contributes to stable equipment operation.

In addition, a low pulse width distortion of 0.8ns (typ.)[3] and a high-speed data rate of 150Mbps (max) are also achieved. The new products are suitable for multi-channel high-speed communication applications such as I/O interfaces with UART[4] and I2C [5] communication.

Toshiba has already started mass production of standard digital isolators for industrial equipment and automotive equipment. Going forward, the company will increase the lineup of packages and number of channels in both areas. It will continue to provide high-quality isolation devices and photocouplers that support the reliability and real-time data transmission required by industrial and automotive equipment.

Notes:
[1] Test condition: VI=VDDI or 0V, VCM=1500V, Ta=25°C (VDDI is VDD1 or VDD2 of the input-side)
[2] Test condition: VDD1=VDD2=2.25 to 5.5V, Ta=-40 to 125°C
[3] Test condition: VDD1=VDD2=5V, Ta=25°C
[4] UART (Universal Asynchronous Receiver Transmitter), asynchronous serial communication. Communication method for transmitting and receiving data without a clock signal.
[5] I2C (Inter-Integrated Circuit), synchronous serial communication. Communication method for transmitting and receiving data synchronized with a clock signal.

Applications

  • Industrial automation systems (programmable logic controllers, I/O interfaces, etc.)
  • Motor control
  • Inverters

Features

  • Dual-channel:
    Two forward channels;
    One forward channel and one reverse channel
  • High common mode transient immunity: CMTI=100kV/μs (typ.)
  • High-speed data rate: t_bps=150Mbps (max)

Main Specifications

Part number DCL520C00 DCL520D00 DCL521C00 DCL521D00
Number of channels
(Forward directions : reverse directions)
2 (2:0) 2 (2:0) 2 (1:1) 2 (1:1)
Default output logic Low High Low High
Package SOIC8-N
Absolute
maximum
ratings
Operating temperature Topr (°C) -40 to 125
Storage temperature Tstg (°C) -65 to 150
Maximum withstanding
isolation voltage (60s)
BVS (Vrms)
Ta=25°C Max 3000
Recommended
operating
conditions
Power supply voltage VDD1, VDD2 (V) Topr=-40 to 125°C 2.25 to 5.5
Electrical
characteristics
Common mode
transient immunity
CMTI (kV/μs)
VI=VDDI or 0V,
VCM=1500V,
Ta=25°C
Typ. 100
Data rate
t_bps (Mbps)
VDD1=VDD2=2.25
to 5.5V,
Ta=-40 to 125°C
Max 150
Pulse width distortion PWD (ns) VDD1=VDD2=5V,
Ta=25°C
Typ. 0.8
Propagation delay tPHL, tPLH (ns) Typ. 10.9
Sample Check & Availability Buy Online Buy Online Buy Online Buy Online

Follow the links below for more on the new products.
DCL520C00
DCL520D00
DCL521C00
DCL521D00

Follow the link below for more on Toshiba’s standard digital isolators.
Standard Digital Isolator

To check availability of the new products at online distributors, visit:
DCL520C00
Buy Online
DCL520D00
Buy Online
DCL521C00
Buy Online
DCL521D00
Buy Online

Customer Inquiries:

  Optoelectronic Device Sales & Marketing Dept.

  Tel: +81-44-548-2218

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.