This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
東芝display interface bridge IC具有各種顯示接口,不僅可以簡化功能豐富的移動式設備的設計,而且還可以為消費和工業設備設計實現出色的影像質量。
Part number | |||||
---|---|---|---|---|---|
Package Image |
|
|
![]() |
![]() |
![]() |
Input | (1)MIPI® DSI 1.01 (2)MIPI® DPI 2.0 (3)MIPI® DSI 1.01 |
MIPI® DSI 1.02 | VESA Embedded Display Port (eDP) ver1.4 |
||
Output | (1)(2)VESA DisplayPort™ 1.1a (3)MIPI® DPI 2.0 |
VESA DisplayPort™ 1.1a | MIPI® DSI 1.02 | ||
Resolution |
(1)(2)WUXGA 1920x1200 @24bits (3)WXGA 1280x800 @24bits ,100MHz PCLK |
QSXGA 2560×2048 @24bit |
QSXGA 2560×2048 @24bit |
4K Ultra HD 4096×2048, 3840×2160 @24bit |
|
Package dimensions | BGA81 5 mm × 5 mm, 0.5 mm pitch |
BGA80 7 mm × 7 mm, 0.65 mm pitch |
BGA100 5 mm × 5 mm, 0.4 mm pitch |
BGA80 7 mm × 7 mm, 0.65 mm pitch |
BGA65 5 mm × 5 mm, 0.5 mm pitch |
Status | Mass production |
Part number |
|||||
---|---|---|---|---|---|
Package Image |
|
|
|
|
|
Input |
MIPI® DSI 1.01 | ||||
Output | LVDS Single Link ( 5 pairs/ link ) |
LVDS Dual Link ( 5 pairs/ link ) |
LVDS Single Link ( 5 pairs/ link ) |
LVDS Dual Link ( 5 pairs/ link ) |
|
Link Speed |
DSI | Up to 1 Gbps/lane |
Up to 1 Gbps/lane |
Up to 1 Gbps/lane |
Up to 1 Gbps/lane |
LVDS |
135 MHz | 135 MHz | 135 MHz | 135 MHz | |
Resolution | UXGA 1600×1200 @24bit |
WUXGA 1920×1200 @24bit |
UXGA 1600×1200 @24bit |
WUXGA 1920×1200 @24bit |
|
Video Format |
DSI | RGB565,RGB666, RGB666 (loosely packed) RGB888 |
|||
LVDS | RGB565, RGB666, RGB888 | ||||
I2C (100K/400KHz) |
Slave/Master | ||||
Package dimensions |
BGA49 5 mm × 5 mm, 0.65 mm pitch |
BGA64 6 mm × 6 mm, 0.65 mm pitch |
BGA49 5 mm × 5 mm, 0.65 mm pitch |
BGA64 6 mm × 6 mm, 0.65 mm pitch |
|
Status | Mass production |
Part number | ||||
---|---|---|---|---|
Package Image |
|
|
|
|
Input | (1)MIPI® DSI 1.01 (2)MIPI® DPI 2.0 (3)MIPI® DSI 1.01 |
RGB | ||
Output | (1)(2)VESA DisplayPort™ 1.1a (3)MIPI® DPI 2.0 |
MIPI® DSI 1.02 | ||
Maximum Support Resolution |
(1)(2)WUXGA 1920x1200 @24bits (3)WXGA 1280x800 @24bits ,100MHz PCLK |
WUXGA 1920×1200 @24bit |
||
Package dimensions | BGA81 5 mm × 5 mm, 0.5 mm pitch |
BGA80 7 mm × 7 mm, 0.65 mm pitch |
BGA72 4.5mm×4.5 mm 0.4 mm pitch |
BGA80 7 mm × 7 mm, 0.65 mm pitch |
Status | Mass production |
* MIPI® is registered service marks of MIPI Alliance, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.