Description | 8-bit microcontroller incorporating Flash memory, power-on reset circuit and voltage detecting circuit in 32-pin SDIP |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
TLCS-870/C1 Series | - | 8-bit microcontrollers, Operating voltage range (typ.) 1.8 to 5.5V, Operating one instruction cycle in a single clock cycle, Address space up to 128 Kbytes |
Toshiba Package Name | SDIP32-P-400-1.78 |
---|---|
Package Image | |
Pins | 32 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
屬性 | 值 | 單位 |
---|---|---|
number of bits | 8 | bit |
ROM size | 16 | Kbyte |
ROM type | Flash | - |
RAM size | 0.5 | Kbyte |
internal data bus width | 8 | bit |
LED drive capability | 8 | ch |
SEI | 1 | ch |
UART | 1 | ch |
UART/I2C | 1 | ch |
I2C | 1 | ch |
A/D converters(10bit) | 6 | ch |
Timer/counter(16bit) | 1 | ch |
Timer/counter(8bit) | 2 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
I/O Port | 26 | port |
工作電壓 (V) |
工作頻率 (MHz) |
工作溫度 (degC) |
最短命令執行時間 (μsec) |
---|---|---|---|
4 to 5.5 | 1 to 16 | -20 to 85 | 0.25 |
2.7 to 5.5 | 1 to 8 | -20 to 85 | 0.5 |