型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

Select Product Categories

Evaluation Kits and Reference Boards

Evaluation Kits

In order to evaluate whether to use Toshiba's microcontroller, it is advisable to use an entry-level evaluation kit (such as a starter kit) to start software development. Starter kits are available from development environment and evaluation kit vendors. Various evaluation kits are available, ranging from the kits that are bundled with an IDE and an emulator to those that are compliant with an on-board emulator standard called CMSIS-DAP. Moreover, feature-rich solution packages incorporating peripheral functions are also available. For detailed information, contact a partner listed in the "Boards/Evaluation Kits" column of the "Development Environment" table. For evaluation kits supported by each microcontroller, see the pages that describe individual microcontrollers.

Reference Boards

In order to help you evaluate whether to use Toshiba's microcontroller, Toshiba offers reference boards that allow you to evaluate the functionality of its microcontrollers in the real-world environment. Contact your local Toshiba sales representative when you have decided on your system applications and need to create a system quickly.

Starter Kits for Arm® Core-Based Microcontrollers

Starter kits are prepackaged evaluation sets that contain a CPU board, Integrated Development Environment (IDE) and sample software such as header files and drivers. Starter kits offer an easy way to evaluate a specific microcontroller on the board and help users begin development immediately. They are also ideal as beginners learning resource.

Vendor Name Product Name MCU
AdBun-M066 (TMPM066) evaluation board TMPM066
AdBun-M3H6 (TMPM3H6) evaluation board TMPM3H6
AdBun-M3HQ (TMPM3HQ) evaluation board TMPM3HQ
AdBun-M46B (TMPM46B) evaluation board TMPM46B
AdBun-M4G9 (TMPM4G9) evaluation board TMPM4G9
TMPM37A-SBK TMPM37A
TMPM475-SBK TMPM475
KSK-TMPM440-IL TMPM440
TT_M3HQ TMPM3HQ
TT_M4G9 TMPM4G9
* Arm is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗