TMP86FH93NG

EOL announced

TLCS-870C

Description

Description 8-bit microcontroller incorporating Flash memory, power-on reset circuit and voltage detecting circuit in 32-pin SDIP *
RoHS Compatible Product(s) (#) Please contact us.

*  

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name SDIP32-P-400-1.78
Package Image Toshiba TMP86FH93NG TLCS-870C product SDIP32-P-400-1.78 package image
Pins 32
Mounting Through Hole

Description

Property Value Unit
number of bits 8 bit
ROM size 16 Kbyte
ROM type Flash -
RAM size 0.5 Kbyte
internal data bus width 8 bit
LED drive capability 8 ch
SEI 1 ch
UART 1 ch
UART/I2C 1 ch
I2C 1 ch
A/D converters(10bit) 6 ch
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 2 ch
watchdog timer Available -
dual clock operation Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
I/O Port 26 port

The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Configurable as I2C or UART.

Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4 to 5.5 1 to 16 -20 to 85 0.25
2.7 to 5.5 1 to 8 -20 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open