TRS2E65H

New Product

SiC Schottky barrier diode

Description

Application Scope Power factor correction / Solar inverters / Uninterruptible power supplies / DC-DC converters
Feature Chip design of 3rd generation
Number of Circuits 1
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-220-2L
Package Image TO-220-2L
Pins 2
Mounting Through Hole
Width×Length×Height
(mm)
10.05×15.3×4.45
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Forward DC current IF(DC) 2 A
Repetitive Peak Reverse Voltage VRRM 650 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Reverse current (Max) IR VRRM=650V 40 μA
Forward Voltage (Max) VF IF=2A 1.35 V
Forward Voltage (Typ.) VF IF=2A 1.2 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2023

Aug,2023

Aug,2023

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Applications

IoT Sensor
Such as low power consumption and miniaturization are important in designing IoT sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, control unit, display unit, etc., along with circuit configuration examples.
Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.
Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Thermostat
Such as low power consumption and miniaturization are important in designing thermostat. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, isolation units, sensor signal input units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open