EOL announced
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | Switching Voltage Regulators / DC-DC Converters / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅣ |
Internal Connection | Single |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
TK100F06K3 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK90S06N1L | Almost same characteristics but different package | Slightly higher ON resistance |
Toshiba Package Name | TO-220SM(W) |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
10.0×13.0×3.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 60 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 100 | A |
Power Dissipation | PD | 180 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 5 | mΩ |
Input capacitance (Typ.) | Ciss | - | 4500 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 98 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs