Function | Full, Half, Quarter step resolution / BiCD 2-phase bipolar stepping motor driver / Phase inputs / PWM constant current drive |
---|---|
Application Scope | Bipolar stepping motor drivers |
Class | 2-phase bipolar stepper + push-pull driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-WQFN36-0606-0.50-002 |
---|---|
Package Image |
![]() |
Pins | 36 |
Mounting | Surface Mount |
CAD data (Symbol, Footprint and 3D model) |
![]() |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 2.0 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Output Voltage | VO | 40 | V |
Contact us
Contact usFrequently Asked Questions
FAQs