EOL announced
Power SiC MOSFETs
Polarity | N-ch |
---|---|
RoHS Compatible Product(s) (#) | Available |
TW070J120B is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TW060N120C | Package and characteristics are almost same | Slightly lower ON resistance |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 1200 | V |
Gate-Source voltage | VGSS | +25/-10 | V |
Drain current | ID | 36 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 5.8 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=20V | 90 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1680 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs